DS1801
Dual Audio Taper Potentiometer
- Part Models
- 5
- 1ku List Price
- Starting From $4.42
Part Details
- Two digitally controlled, 65-position potentiometers
- Ultra low-power consumption
- Logarithmic resistive characteristics (1dB per step)
- Zero-crossing detection to eliminate noise
- Three-wire communication
- Can be daisy-chained for single-processor, multidevice designs
- Operating temperature range: -40°C to +85°C
- Operating voltage range: 3V or 5V
- Resistance available: 45kΩ
The 1801 Dual Audio Taper Potentiometer consists of two 65-position, 45kΩ digital potentiometers with logarithmic resistance properties incrementing 1dB per step.
The DS1801 operates with automatic software control via a serial 3-wire interface, where wiper settings are written with 8-bit words. The part can be used in either 3V or 5V environments and anywhere within the industrial temperature range of -40°C to +85°C. Also enabling flexible design possibilities, the DS1801 supports daisy-chaining with devices under single-processor control.
The DS1801 provides high-performance audio volume and tone control in most applications where mechanical potentiometers are used, including CD players, guitar amplifiers, and sound boards. Digital potentiometers consume very little power while providing digital accuracy and reliability under flexible, automatic processor control.
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS1801+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
DS1801E-014+ | Thin Shrink Small-Outline Package | ||
DS1801E-014+T&R | Thin Shrink Small-Outline Package | ||
DS1801S+ | Small-Outline IC, Wide (0.3in) | ||
DS1801S+T&R | Small-Outline IC, Wide (0.3in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Dec 11, 2018 - 1754N ASSEMBLY |
||
DS1801E-014+ | PRODUCTION | |
DS1801E-014+T&R | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ds1801 yet. Have something to say?
Start a Discussion on EngineerZone®