DS1720

NOT RECOMMENDED FOR NEW DESIGNS

Econ-Digital Thermometer and Thermostat

Part Models
2
1ku List Price
Starting From $3.21

Part Details

  • Requires no external components
  • Supply voltage range covers from 2.7V to 5.5V
  • Measures temperatures from -55°C to +125°C in 0.5°C increments. Fahrenheit equivalent is -67°F to +257°F in 0.9°F increments
  • Temperature is read as a 9-bit value
  • Converts temperature to digital word in 1 second (max)
  • Thermostatic settings are user-definable and non-volatile
  • Data is read from/written via a 3-wire serial interface (CLK, DQ, active-low RST)
  • Applications include thermostatic controls, industrial systems, consumer products, thermometers, or any thermally sensitive system
  • 8-pin SOIC (208 mil) package
DS1720
Econ-Digital Thermometer and Thermostat
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Temperature Sensors 1
DS1626 PRODUCTION High-Precision 3-Wire Digital Thermometer and Thermostat
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

Latest Discussions

No discussions on DS1720 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed