DS1672

PRODUCTION

I²C 32-Bit Binary Counter RTC

Low-Voltage, Serial Timekeeping Chip Combines an Ultra-Low-Voltage Clock with Sophisticated Power-Monitoring Circuitry, Power-Fail Switches, and a Switch to Optional Trickle-Charging, Replacing Several Discrete Components with One Chip

Part Models
8
1ku List Price
Starting From $2.02

Part Details

  • 32-Bit Counter
  • I²C Serial Interface
  • Automatic Power-Fail Detect and Switch Circuitry
  • Power-Fail Reset Output
  • Low-Voltage Oscillator Operation (1.3V min)
  • Trickle-Charge Capability
DS1672
I²C 32-Bit Binary Counter RTC
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Serial Address RTCs 2
DS1371 PRODUCTION I²C, 32-Bit Binary Counter Watchdog Clock
DS1374 PRODUCTION I²C, 32-Bit Binary Counter Watchdog RTC with Trickle Charger and Reset Input/Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

Latest Discussions

Recently Viewed