DS1501
PRODUCTIONY2K-Compliant Watchdog Real-Time Clocks
- Part Models
- 9
- 1ku List Price
- Starting From $7.43
Part Details
- BCD-Coded Century, Year, Month, Date, Day, Hours, Minutes, and Seconds with Automatic Leap-Year Compensation Valid Up to the Year 2100
- Programmable Watchdog Timer and RTC Alarm
- Century Register; Y2K-Compliant RTC
- +3.3 (W) or +5V (Y) Operation
- Precision Power-On Reset
- Power-Control Circuitry Support System Power-On from Date/Day/Time Alarm or Key Closure/Modem-Detect Signal
- 256 Bytes Battery-Backed SRAM
- Auxiliary Battery Input
- Accuracy of DS1511 Better than ±1 Minute/Month at +25°C
- Day-of-Week/Date Alarm Register
- Crystal Select Bit Allow RTC to Operate with 6pF or 12.6pF Crystal (DS1501)
- Battery Voltage-Level Indicator Flags
- Available as Chip (DS1501) or Stand-Alone Encapsulated DIP Module with Embedded Battery and Crystal (DS1511)
The DS1501/DS1511 are full-function, year 2000-compliant real-time clock/calendars (RTCs) with an RTC alarm, watchdog timer, power-on reset, battery monitors, 256 bytes NV SRAM, and a 32.768kHz output. User access to all registers within the DS1501/DS1511 is accomplished with a byte-wide interface, as shown in Figure 8. The RTC registers contain century, year, month, date, day, hours, minutes, and seconds data in 24-hour binary-coded decimal (BCD) format. Corrections for day of month and leap year are made automatically.
Applications
- Battery-Backed Systems
- Consumer Electronics
- Office Equipment
- Remote Systems
- Telecom Switches
Documentation
Data Sheet 1
Reliability Data 1
Application Note 1
Design Note 5
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS1501WZ+ | 28-SOIC_W-300_MIL | ||
DS1501WZ+T&R | 28-SOIC_W-300_MIL | ||
DS1501WZN+ | 28-SOIC_W-300_MIL | ||
DS1501WZN+T&R | 28-SOIC_W-300_MIL | ||
DS1501YN+ | 28-PDIP-600_MIL | ||
DS1501YZ+ | 28-SOIC_W-300_MIL | ||
DS1501YZ+T&R | 28-SOIC_W-300_MIL | ||
DS1501YZN+ | 28-SOIC_W-300_MIL | ||
DS1501YZN+T&R | 28-SOIC_W-300_MIL |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
IBIS Model 2
Latest Discussions
No discussions on DS1501 yet. Have something to say?
Start a Discussion on EngineerZone®