DS1372
PRODUCTIONI²C, 32-Bit, Binary Counter Clock with 64-Bit ID
Ideal Clock for Portable Media Players
- Part Models
- 2
- 1ku List Price
- Starting From $1.84
Part Details
- Compliant with Microsoft Windows Media® DRM 10 for Portable Devices
- 32-Bit Binary Counter
- Programmable Alarm
- 64-Bit Factory-Programmed ID
- Interrupt Output
- I²C Serial Interface
- Two Selectable I²C Addresses
- 2.4V to 5.5V Operating Voltage Range
- 1.3V to 5.5V Timekeeping Operating Range
- -40°C to +85°C Operating Temperature Range
- 8-Pin µSOP
The DS1372 is a 32-bit binary up counter and 24-bit down counter with a unique 64-bit ID. The counters, ID, configuration, and status registers are accessed using an I²C serial interface. The DS1372 includes a SQW/active-low INT open-drain output that can output either a square wave at one of four predefined frequencies, or it can output an active-low signal when the 24-bit down counter reaches 0.
Applications
- Portable Audio and Video Players
Documentation
Data Sheet 1
Reliability Data 1
Design Note 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS1372U+ | Micro-MAX, Thin Shrink Small-Outline | ||
DS1372U+T&R | Micro-MAX, Thin Shrink Small-Outline |
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 19, 2018 - 1753N ASSEMBLY |
||
DS1372U+ | PRODUCTION | |
DS1372U+T&R | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Serial Address RTCs 1 | ||
DS1371 | PRODUCTION | I²C, 32-Bit Binary Counter Watchdog Clock |
Latest Discussions
No discussions on DS1372 yet. Have something to say?
Start a Discussion on EngineerZone®