DS12R885

PRODUCTION

RTCs with Constant-Voltage Trickle Charger

Part Models
4
1ku List Price
Starting From $2.76

Part Details

  • Trickle-Charge Capability for a Rechargeable Battery or Super Cap
  • Selectable Intel or Motorola Bus Timing
  • RTC Counts Seconds, Minutes, Hours, Day, Date, Month, and Year with Leap-Year Compensation to 2100
  • Interrupt Output with Three Independently Maskable Interrupt Flags
  • Time-of-Day Alarm is Once-per-Second to Once-per-Day
  • Periodic Rates from 122µs to 500ms
  • End-of-Clock Update Cycle Flag
  • 14 Bytes of Clock and Control Registers
  • 114 Bytes of General-Purpose Battery-Backed NV RAM with Clear Input
  • Programmable Square-Wave Output
  • Automatic Power-Fail Detect and Switch Circuitry
  • +5.0V or +3.3V Operation
  • Industrial Temperature Range
  • DS12CR887 Encapsulated DIP (EDIP) Module with Integrated Battery and Crystal
  • DS12R887 BGA Module Surface-Mountable Package with Integrated Crystal and Rechargeable Battery
DS12R885
RTCs with Constant-Voltage Trickle Charger
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS12R885 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed