DS1124

PRODUCTION

5.0V 8-Bit Programmable Timing Element

Ideal for Delaying the Horizontal Sync (HSYNC) Pulse in Large Format LCD TVs to Achieve Higher Resolution Displays.

Part Details

  • 0.25ns Step Size
  • Leading- and Trailing-Edge Accuracy
  • CMOS/TTL Compatible
  • Can Delay Signals by a Full Period or More
  • 3-Wire Serial Programming Interface
  • Single 5.0V Power Supply
  • 10-pin µSOP Package
DS1124
5.0V 8-Bit Programmable Timing Element
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 2
DS1021 Programmable 8 bit Silicon Delay Line
DS1123L 3.3V, 8-Bit, Programmable Timing Element
Time Delays 1
DS1023 PRODUCTION 8-Bit Programmable Timing Element
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1124 yet. Have something to say?

Start a Discussion on EngineerZone®