DS1100L
PRODUCTION3-Volt 5-Tap Economy Timing Element (Delay Line)
- Part Models
- 49
- 1ku List Price
- Starting From $4.83
Part Details
- All-silicon timing circuit
- Five taps Equally spaced
- Delays are stable and precise
- Both leading- and trailing-edge accuracy
- 3.3V version of the DS1100
- Low-power CMOS
- TTL-/CMOS-compatible
- Vapor-Phase and IR solderable
- Custom delays available
- Fast-turn prototypes
- Delays specified over both commercial and industrial temperature ranges
The DS1100L is a 3.3V version of the DS1100. It is characterized for operation over the range 3.0V to 3.6V. The DS1100L series delay lines have five equally spaced taps providing delays from 4ns to 500ns. These devices are offered in surface-mount packages to save PCB area. Low cost and superior reliability over hybrid technology is achieved by the combination of a 100% silicon delay line and industry-standard µMAX® and SO packaging. The DS1100L 5-tap silicon delay line reproduces the input-logic state at the output after a fixed delay as specified by the extension of the part number after the dash. The DS1100L is designed to reproduce both leading and trailing edges with equal precision. Each tap is capable of driving up to 10 74LS loads.
Maxim can customize standard products to meet special needs.
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Models | Product Lifecycle | PCN |
---|---|---|
Sep 19, 2018 - 1753N ASSEMBLY |
||
DS1100LU-100+ | PRODUCTION | |
DS1100LU-100+T&R | PRODUCTION | |
DS1100LU-125+ | PRODUCTION | |
DS1100LU-200+ | PRODUCTION | |
DS1100LU-250+ | PRODUCTION | |
DS1100LU-250+T | PRODUCTION | |
DS1100LU-30+ | PRODUCTION | |
DS1100LU-30+T | PRODUCTION | |
DS1100LU-35+ | PRODUCTION | |
DS1100LU-45+ | PRODUCTION | |
DS1100LU-500+ | PRODUCTION | |
DS1100LU-75+ | PRODUCTION | |
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
DS1100LZ-100+ | PRODUCTION | |
DS1100LZ-100+T | PRODUCTION | |
DS1100LZ-125+ | PRODUCTION | |
DS1100LZ-125+T | PRODUCTION | |
DS1100LZ-150+ | PRODUCTION | |
DS1100LZ-150+T | PRODUCTION | |
DS1100LZ-20+ | PRODUCTION | |
DS1100LZ-20+T | PRODUCTION | |
DS1100LZ-200+ | PRODUCTION | |
DS1100LZ-200+T | PRODUCTION | |
DS1100LZ-25+ | PRODUCTION | |
DS1100LZ-25+T | PRODUCTION | |
DS1100LZ-250+ | PRODUCTION | |
DS1100LZ-250+T | PRODUCTION | |
DS1100LZ-30+ | PRODUCTION | |
DS1100LZ-30+T | PRODUCTION | |
DS1100LZ-35+ | PRODUCTION | |
DS1100LZ-35+T | PRODUCTION | |
DS1100LZ-40+ | PRODUCTION | |
DS1100LZ-40+T | PRODUCTION | |
DS1100LZ-50+ | PRODUCTION | |
DS1100LZ-50+T | PRODUCTION | |
DS1100LZ-500+ | PRODUCTION | |
DS1100LZ-500+T | PRODUCTION | |
DS1100LZ-60+ | PRODUCTION | |
DS1100LZ-60+T | PRODUCTION | |
DS1100LZ-75+ | PRODUCTION | |
May 22, 2018 - 1702N ASSEMBLY |
||
DS1100LZ-45+ | PRODUCTION | |
DS1100LZ-45+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.