DS1091L

PRODUCTION

Automotive Temperature Range Spread-Spectrum EconOscillator

Industry's Only 3V All-Silicon Center Spread Clock Generator to Reduce EMI in the Automotive Temperature Range

Part Models
24
1ku List Price
Starting From $1.08

Part Details

  • Spread-Spectrum Clock Output from 130kHz to 66.6MHz
  • -40°C to +125°C Operating Temperature Range
  • ±1.75% Accuracy Across Temperature and Voltage
  • Factory Trimmed
  • Center-Dithered (DS1091LUA) or Down-Dithered (DS1091LUB) Spread-Spectrum Output
  • Pin-Selectable Center-Dither Magnitude of 0%, ±1%, ±2%, or ±4%
  • Pin-Selectable Down-Dither Magnitude of 0%, -2%, -4%, or -8%
  • Pin-Selectable Dither Rate
  • 3.0V to 3.6V Supply Operation
  • Lead-Free, 8-Pin µMAX Package
DS1091L
Automotive Temperature Range Spread-Spectrum EconOscillator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Silicon Oscillators 3
DS1086L PRODUCTION 3.3V Spread-Spectrum EconOscillator
DS1086 PRODUCTION Spread-Spectrum EconOscillator
DS1087L PRODUCTION 3.3V Spread-Spectrum EconOscillator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1091L yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed