DS1090

PRODUCTION

Low-Frequency, Spread-Spectrum EconOscillator

Industry's Only Spread-Spectrum Resistor-Programmable Oscillator

Part Models
14
1ku List Price
Starting From $1.19
Viewing:

Part Details

  • Low-Cost, Spread-Spectrum EconOscillator™
  • Simple User Programming
  • Output Frequency Programmable from 125kHz to 8MHz
  • Dither Percentage Programmable from 0% to 8%
  • Dither Rate Programmable (fMOSC / 512, 1024, 2048, or 4096)
  • 3.0V to 5.5V Single-Supply Operation
  • CMOS/TTL-Compatible Output
  • Operating Temperature Range: -40°C to +85°C
DS1090
Low-Frequency, Spread-Spectrum EconOscillator
DS1090: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ds1090 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed