DS1088

PRODUCTION

Fixed-Frequency EconOscillator™

Low-Cost Silicon Oscillator Features 1.0% Frequency Tolerance

Part Models
14
1ku List Price
Starting From $1.16

Part Details

  • Factory-Programmed, Square-Wave Generator from 312kHz to 133MHz
  • Single Output
  • No External Timing Components Required
  • 2.7V to 3.6V Supply
  • Power-Down Mode
  • 1.0% Frequency Tolerance Over Temperature and Voltage
  • Wide Temperature Range (-20°C to +85°C)
DS1088
Fixed-Frequency EconOscillator™
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
DS1085L 3.3V EconOscillator Frequency Synthesizer
Silicon Oscillators 5
DS1085 PRODUCTION EconOscillator Frequency Synthesizer
DS1086 PRODUCTION Spread-Spectrum EconOscillator
DS1086L PRODUCTION 3.3V Spread-Spectrum EconOscillator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

Latest Discussions

No discussions on DS1088 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed