DS1086L

PRODUCTION

3.3V Spread-Spectrum EconOscillator

Industry's Smallest Low-EMI 3V, All-Silicon Clock Oscillator Eases Design and Cuts Cost

Part Details

  • User-Programmable Square-Wave Generator
  • Frequencies Programmable from 130kHz to 66.6MHz
  • 0.5%, 1%, 2%, 4%, or 8% Selectable Dithered Output
  • Adjustable Dither Rate
  • Glitchless Output-Enable Control
  • 2-Wire Serial Interface
  • Nonvolatile Settings
  • 2.7V to 3.6V Supply
  • No External Timing Components Required
  • Power-Down Mode
  • 5kHz Master Frequency Step Size
  • EMI Reduction
  • Industrial Temperature Range: -40°C to +85°C
DS1086L
3.3V Spread-Spectrum EconOscillator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Silicon Oscillators 2
DS1086 PRODUCTION Spread-Spectrum EconOscillator
DS1087L PRODUCTION 3.3V Spread-Spectrum EconOscillator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DS1086LPMB1

DS1086LPMB1 Peripheral Module

Features and Benefits

  • User-Programmable 130kHz to 66.6MHz Square Wave
  • No External Timing Components Required
  • 6-Pin Pmod-Compatible Connector (I²C)
  • Example Software Written in C for Portability
  • Secondary Header Allows Daisy-Chaining of Additional Modules on the I²C Bus
  • Output Header Provides Access to Control Signals for External Circuitry
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The DS1086LPMB1 peripheral module provides the necessary hardware to interface the DS1086L 3.3V spread-spectrum EconOscillator™ to any system that utilizes Pmod™-compatible expansion ports configurable for I²C communication. The DS1086L is a programmable clock generator that produces a spread-spectrum (dithered) square-wave output of frequencies from 130kHz to 66.6MHz. The selectable dithered output reduces radiated-emission peaks by dithering the frequency 0.5%, 1%, 2%, 4%, or 8% below the programmed frequency. The DS1086L has a power-down mode and an output-enable control for power-sensitive applications.

Refer to the DS1086L IC data sheet for detailed information regarding operation of the IC.

Applications

  • Industrial
  • PCs and Printers
  • Portable Electronics

DS1086LPMB1
DS1086LPMB1 Peripheral Module

Latest Discussions

No discussions on DS1086L yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed