DS1086H

Spread-Spectrum EconOscillator

Part Details

  • User-Programmable Square-Wave Generator
  • Frequencies Programmable from 260kHz to 133MHz
  • 2% or 4% Selectable Dithered Output
  • Glitchless Output-Enable Control
  • 2-Wire Serial Interface
  • Nonvolatile Settings
  • 5V Supply
  • No External Timing Components Required
  • Power-Down Mode
  • 10kHz Master Frequency Step Size
  • EMI Reduction
DS1086H
Spread-Spectrum EconOscillator
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
DS1085L 3.3V EconOscillator Frequency Synthesizer
DS1075 EconOscillator/Divider
DS1073 3-Volt EconOscillator/Divider
Silicon Oscillators 3
DS1085 PRODUCTION EconOscillator Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAXPMBAE

Maxim Analog Essentials Collection of Peripheral Modules

Features and Benefits

  • Data Converter, Interface, Clock, Sensor, and Other Modules Included to Address Many Design Needs
  • Plug in Modules Enable Rapid Hardware Prototyping
  • Proven Software Drivers Reduce Development Time
  • FPGA Configuration Files Included to Simplify Design Effort

Product Details

Maxim Analog Essentials is a collection of peripheral modules which can plug directly into any FPGA/CPU expansion port which follows the Pmod™ standard established by Digilent, Inc. The collection includes modules containing a wide variety of commonly used analog and mixed signal functions. The modules are supported by software which includes FPGA configuration files for three popular FPGA platforms: Avnet LX-9, Digilent Nexys 3 and Avnet ZEDBoard, as well as example programs to exercise and demonstrate each module. While the example programs demonstrate the module’s functionality, they are well partitioned and documented allowing the core routines to be easily cut and pasted into your own programs. The combination of plug-in simplicity and easy software integration allows for quick migration from idea to working prototype.

MAXPMBAE
Maxim Analog Essentials Collection of Peripheral Modules

Latest Discussions

No discussions on DS1086H yet. Have something to say?

Start a Discussion on EngineerZone®