DS1077

PRODUCTION

EconOscillator™/Divider

Programmable, All-Silicon Oscillator Runs Up to 133MHz with No External Components

Part Models
10
1ku List Price
Starting From $2.28
Viewing:

Part Details

  • Processor-controlled or standalone solidstate oscillator
  • Frequency changes on-the-fly
  • Dual low-jitter, synchronous fixed frequency outputs
  • 2-wire serial interface
  • Frequency outputs 8.1kHz to 133MHz
  • ±0.5% variation over temp (+25°C to +70°C)
  • ±0.5% initial tolerance
  • Nonvolatile (NV) frequency settings
  • Single 5V supply
  • No external components
  • Power-down mode
  • Synchronous output gating
DS1077
EconOscillator™/Divider
DS1077: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

DS1070EVKIT

Oscillator Evaluation Kit

Features and Benefits

  • Programs and Reads the Registers of the DS1077(L), DS1085(L), DS1086(L), DS1087(L)
  • Built-in Settings Calculator Determines the Settings Required for the Desired Frequency
  • Win95/WinNT 4.0-Compatible Software
  • ZIF Sockets for Both 8-Pin µSOP and 8-Pin SO Devices
  • 2.7V to 5.5V Operation

Product Details

The DS1070K EconOscillator programming kit is a complete hardware/software solution for programming Dallas Semiconductor's 2-wire EconOscillator™ products for evaluation and prototyping new designs. The kit is compatible with the DS1077(L), DS1085(L), DS1086(L), and DS1087(L).

DS1070EVKIT
Oscillator Evaluation Kit

Latest Discussions

Recently Viewed