DAC8408

NOT RECOMMENDED FOR NEW DESIGNS

Quad 8-Bit Multiplying CMOS D/A Converter with Memory

Part Models
5
1ku List Price
Starting From $17.99

Part Details

  • Four DACs in a 28 Pin, 0.6 Inch Wide DIP or 28-Pin JEDEC Plastic Chip Carrier
  • ±1/4 LSB Endpoint Linearity
  • Guaranteed Monotonic
  • DACs Matched to Within 1%
  • Microprocessor Compatible
  • Read/Write Capability (with Memory)
  • TTL/CMOS Compatible
  • Four-Quadrant Multiplication
  • Single-Supply Operation (+5 V)
  • Low Power Consumption
  • Latch-Up Resistant
DAC8408
Quad 8-Bit Multiplying CMOS D/A Converter with Memory
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD7564 PRODUCTION +3.3 V/+5 V, Low Power, Quad 12-Bit CMOS DAC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

No discussions on DAC8408 yet. Have something to say?

Start a Discussion on EngineerZone®