DAC8221

NOT RECOMMENDED FOR NEW DESIGNS

Dual 12-Bit Buffered Multiplying CMOS D/A Converter

Part Models
5
1ku List Price
Starting From $36.57
Viewing:

Part Details

  • Two Matched 12-Bit DACs on One Chip
  • Packaged in a Narrow 0.3" 24-Pin DIP
  • Direct Parallel Load of all 12 Bits for High Data Throughput
  • 12-Bit Endpoint Linearity (±1/2 LSB Over Temperature)
  • On-Chip Latches for Both DACs
  • +5V to +15V Single Supply Operation
  • DACs Matched to 0.2% Typically
  • Four-Quadrant Multiplication
  • Improved ESD Resistance
  • Available in Die Form
DAC8221
Dual 12-Bit Buffered Multiplying CMOS D/A Converter
DAC8221 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

Latest Discussions

No discussions on dac8221 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed