CMP04
NOT RECOMMENDED FOR NEW DESIGNSQuad Low Power, Precision Comparator
- Part Models
- 2
- 1ku List Price
- Starting From $9.11
Part Details
- High Gain: 200 V/mV Typ
- Single- or Dual-Supply Operation
- Input Voltage Range Includes Ground
- Low Power Consumption (1.5 mW/Comparator)
- Low Input Bias Current: 100 nA Max
- Low Input Offset Current: 10 nA Max
- Low Offset Voltage: 1 mV Max
- Low Output Saturation Voltage: 250 mV @ 4 mA
- Logic Output Compatible with TTL, DTL, ECL, MOS, and CMOS
- Directly Replaces LM139/LM239/LM339 Comparators
Four precision independent comparators comprise the CMP04. Performance highlights include a very low offset voltage, low output saturation voltage and high gain in a single supply design. The input voltage range includes ground for single supply operation and V- for split supplies. A low power supply current of 2 mA, which is independent of supply voltage, makes this the preferred comparator for precision applications requiring minimal power consumption. Maximum logic interface flexibility is offered by the open-collector TTL output.
Documentation
Data Sheet 1
Application Note 2
Frequently Asked Question 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
CMP04FSZ | 14-Lead SOIC | ||
CMP04FSZ-REEL | 14-Lead SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 25, 2021 - 21_0080 Amkor Philippines as an Alternate Site for SOICN |
||
CMP04FSZ | ||
CMP04FSZ-REEL | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
CMP04FSZ | ||
CMP04FSZ-REEL | ||
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
CMP04FSZ | ||
CMP04FSZ-REEL |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
ADCMP393 | RECOMMENDED FOR NEW DESIGNS |
Quad Comparator with Known Power-Up State |
Evaluation Kits
Latest Discussions
No discussions on CMP04 yet. Have something to say?
Start a Discussion on EngineerZone®