BUF04
ObsoleteClosed-Loop High Speed Buffer
Part Details
The BUF04 is a wideband, closed-loop buffer that combines state of the art dynamic performance with excellent dc performance. This combination enables designers to maximize system performance without any speed versus dc accuracy compromises.
Built on a high speed Complementary Bipolar (CB) process for better power performance ratio, the BUF04 consumes less than 8.5 mA operating from ±5V or ±15V supplies. With a 2000 V/µs min slew rate, and 100 MHz gain bandwidth product, the BUF04 is ideally suited for use in high speed applications where low power dissipation is critical.
Full ±10 V output swing over the extended temperature range along with outstanding ac performance and high loop gain accuracy makes the device useful in high speed data acquisition systems.
High slew rate and very low noise and THD, coupled with wide input and output dynamic range, make the BUF04 an excellent choice for video and high performance audio circuits.
The BUF04's inherent ability to drive capacitive loads over a wide voltage and temperature range makes it extremely useful for a wide variety of applications in military, industrial, and commercial equipment.
The BUF04 is specified over the extended industrial (-40°C to +85°C) and military (-55°C to +125°C) temperature range. BUF04s are available in plastic and ceramic DIP plus SO-8 surface mount packages.
Contact your local sales office for MIL-STD-883 data sheet and availability.
Suggested Replacement Parts
400 MHz, Low Power, High Performance Amplifier
Documentation
Data Sheet 1
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.