Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AMP04

PRODUCTION

Precision Single Supply Instrumentation Amplifier

Part Models
8
1ku List Price
Starting From $9.52
Viewing:

Part Details

  • Single Supply Operation
  • Low Supply Current: 700 µA Max
  • Wide Gain Range: 1 to 1000
  • Low Offset Voltage: 150 µV Max
  • Zero-In/Zero-Out
  • Single-Resistor Gain Set
  • 8-Lead Mini-DIP and SO Packages
AMP04
Precision Single Supply Instrumentation Amplifier
AMP04-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on amp04 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed