
Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAMP02
PRODUCTIONHigh Accuracy 8-Pin Instrumentation Amplifier
- Part Models
- 4
- 1ku List Price
- Starting From $9.47
Part Details
- Low Offset Voltage: 100 µV max
- Low Drift: 2 µV/°C max
- Wide Gain Range: 1 to 10,000
- High Common-Mode Rejection: 115 dB min
- High Bandwidth (G = 1000): 200 kHz typ
- Gain Equation Accuracy: 0.5% max
- Single Resistor Gain Set
- Input Overvoltage Protection
- Low Cost
- Available in Die Form
The AMP-02 is the first precision instrumentation amplifier available in an 8-pin package. Gain of the AMP-02 is set by a single external resistor, and can range from 1 to 10,000. No gain set resistor is required for unity gain. The AMP-02 includes an input protection network that allows the inputs to be taken 60V beyond either supply rail without damaging the device.
Laser trimming reduces the input offset voltage to under 100 µV. Output offset voltage is below 4 mV and gain accuracy is better than 0.5% for gain of 1000. PMI's proprietary thin-film resistor process keeps the gain temperature coefficient under 50 ppm/°C.
Due to the AMP-02's design, its bandwidth remains very high over a wide range of gain. Slew rate is over 4V/µS making the AMP-02 ideal for fast data acquisition systems.
A reference pin is provided to allow the output to be referenced to an external DC level. This pin may be used for offset correction or level shifting as required. In the 8-pin package, sense is internally connected to the output.
For an instrumentation amplifier with the highest precision, consult the AMP-01 data sheet.
Documentation
Data Sheet 1
Application Note 5
Technical Articles 4
Technical Book 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AMP02EPZ | 8-Lead PDIP | ||
AMP02FPZ | 8-Lead PDIP | ||
AMP02FSZ | 16-Lead SOIC Wide | ||
AMP02FSZ-RL | 16-Lead SOIC Wide |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
AMP02EPZ | PRODUCTION | |
AMP02FPZ | PRODUCTION | |
AMP02FSZ | PRODUCTION | |
AMP02FSZ-RL | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AMP02EPZ | PRODUCTION | |
AMP02FPZ | PRODUCTION | |
Jul 21, 2014 - 13_0297 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L, 20L, 24L and 28L SOICW Packages |
||
AMP02FSZ | PRODUCTION | |
AMP02FSZ-RL | PRODUCTION | |
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
AMP02FSZ | PRODUCTION | |
AMP02FSZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
SPICE Model 1
In-Amp Error Calculator
These tools will help estimate error contributions in your instrumentation amplifier circuit. It uses input parameters such as temperature, gain, voltage input, and source impedance to determine the errors that can contribute to your overall design.
Open Tool