ADVFC32

NOT RECOMMENDED FOR NEW DESIGNS

Low Cost Monolithic Voltage-to-Frequency (V/F) Converter

Part Models
4
1ku List Price
Starting From $13.06

Part Details

  • High Linearity
    ±0.01%Max at 10 kHz FS
    ±0.05%Max at 100 kHz FS
    ±0.2%Max at 500 kHz FS
  • Output TTL/CMOS-Compatible
  • 6 Decade Dynamic Range
  • Voltage or Current Input
  • Reliable Monolithic Construction
  • MIL-STD-883-Compliant Versions Available
  • V/F or F/V Conversion
ADVFC32
Low Cost Monolithic Voltage-to-Frequency (V/F) Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions