ADV7196
ObsoleteMultiformat Progressive Scan/HDTV Encoder with three 11-Bit DACs and Macrovision
Part Details
The ADV7196 is a triple high-speed digital-to-analog encoder for High Definition video from Analog Devices.
The ADV7196 converts any YCrCb High Definition video standard into analog component High Definition video compatible with EIA770.1, EIA770.2 and EIA770.3. It is also possible to input RGB data in 4:4:4 format, the RGB outputs being RS170 and RS343A compatible.
The ADV7196 consists of three 11-Bit DACs capable of a current output of 4.33 mA and 2.66 mA.
Programmable features include a cross hatch test pattern generator, a uniform field/frame test pattern generator, Luma delay, Chroma delay, Gamma Correction, VBI and an undershoot limiter.
Furthermore a Sharpness filter with programmable gain or attenuation and a programmable Adaptive Filter are available.
The ADV7196 incorporates the Macrovision Anticopy Algorithm and CGMS-A.
The ADV7196 modes are set up over a serial bi-directional I2C port.
The ADV7196 is packaged in a 52-pin PQFP and requires a +5 V or +3.3 V supply.
Applications suitable for the ADV7196 are Progressive Scan or HDTV display devices or projection systems and DVD players, Digital Video Systems, High Resolution Color Graphics, Image Processing, Instrumentation, Digital Radio Modulation and Video Signal Reconstruction.
Suggested Replacement Parts
Multi-format Progressive Scan/ HDTV Encoder with three 11-Bit DACs, 10-Bit Data Input and Macrovision
Documentation
Latest Discussions
No discussions on adv7196 yet. Have something to say?
Start a Discussion on EngineerZone®