Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADUM4195-1

RECOMMENDED FOR NEW DESIGNS

Isolated Amplifier with Fixed Gain and Single-Ended Output

Part Models
4
1ku List Price
Starting From $2.89

Part Details

  • Wide input/output range 0.25 V to 4.3 V (typ)
  • High-impedance input for isolated voltage measurement
  • Fixed gain = 1
  • Low offset error and drift: ±5 mV (maximum) at 25°C and −22 μV/°C (typical)
  • Low gain error and drift: ±0.5% (max) and ±42 ppm/°C (maximum)
  • Voltage-supply range
    • VDD1: 4.5 V to 5.5 V
    • VDD2: 4.5 V to 5.5 V
  • Bandwidth: 210 kHz
  • Isolation voltage: 5000 V rms
  • Safety and regulatory approvals (pending)
    • UL 1577
      • VISO = 5000 V rms for 1 minute
    • IEC / EN / CSA 62368-1 (pending)
    • VDE certificate of conformity
    • DIN EN IEC 60747-17 (VDE 0884-17) (pending)
      • VIORM = 1401 V peak
  • Wide temperature range
    • −40°C to +125°C ambient operation
    • 150°C maximum junction temperature
  • AEC-Q100 qualified for automotive applications
ADUM4195-1
Isolated Amplifier with Fixed Gain and Single-Ended Output
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
isoPower 1
ADuM6028 RECOMMENDED FOR NEW DESIGNS Low Emission, 5 kV Isolated DC-to-DC Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADUM4195
  • ADUM4195-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADUM4195-1

Evaluating the ADuM4195-1 Isolated Amplifier with Fixed Gain and Single-Ended Output

Features and Benefits

  • ADuM4195-1 isolated amplifier in a SOIC-8 package
  • ADuM6028-5BRIZ isolated on-board power supply
  • Isolated 5 V DC accessible through extra terminals
  • Two separate input options:
    • Maximum 1,000 V DC pre-configured
    • User-configurable maximum 200 V DC
  • Input reverse-polarity protection

Product Details

The EVAL-ADuM4195-1EBZ is a compact isolated DC voltage monitoring board with an isolated on-board power supply to facilitate the setup and testing of the performance characteristics of the ADUM4195-1.

On the input side of the board, two separate inputs are available: The P1000 input is pre-configured to accept up to 1 kV DC, while the P200 input can be user-configured for voltages up to 200 V DC. Additional connectors provide access to the isolated 5 V DC supply and the shutdown (SD) input of the ADUM4195-1.

On the output side of the board, the output of the ADUM4195-1 is directly accessible (pre-configured) or may be first-order low-pass filtered by adding a resistor and a capacitor. A single 5 V DC supply is sufficient to power both the input and output side of the board, while the optional power disable (PDIS) pin can be used to disable the on-board supply in applications where low-power consumption is at premium.

Full specifications for the ADuM4195-1 are available in the ADuM4195-1 data sheet, which must be consulted in conjunction with the user guide when working with the EVAL-ADuM4195-1EBZ.

EVAL-ADUM4195-1
Evaluating the ADuM4195-1 Isolated Amplifier with Fixed Gain and Single-Ended Output

Latest Discussions

No discussions on ADUM4195-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed