
Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceADuM3190S
RECOMMENDED FOR NEW DESIGNSAerospace High Stability Isolated Error Amplifier
- Part Models
- 2
- 1ku List Price
- Starting From $338.39
Part Details
- Stability in isolated feedback applications
- 0.7% accuracy over the full temperature range
- Reference voltage: 1.225 V
- Compatible with DOSA
- Low power operation: <7 mA total
- Bandwidth: 400 kHz
- Isolation voltage: 500 V rms
- Wide voltage supply range
- VDD1: 3 V to 20 V
- VDD2: 3 V to 20 V
- Wide temperature range −55°C to +125°C ambient operation
- 150°C maximum junction temperature
The ADuM3190S is an isolated error amplifier based on Analog Devices, Inc., iCoupler® technology. The ADuM3190S is ideal for linear feedback power supplies. The primary side controllers of the ADuM3190S enable improvements in transient response, power density, and stability as compared to commonly used optocoupler and shunt regulator solutions.
Unlike optocoupler-based solutions, which have an uncertain current transfer ratio over lifetime and at high temperatures, the ADuM3190 transfer function does not change over its lifetime, and it is stable over a wide temperature range of −55°C to +125°C.
Included in the ADuM3190S is a wideband operational amplifier for a variety of commonly used power supply loop compensation techniques. The ADuM3190S is fast enough to allow a feedback loop to react to fast transient conditions and overcurrent conditions. Also included is a high accuracy 1.225 V reference to compare with the supply output setpoint.
The ADuM3190S is packaged in a small 16-lead flatpack package for a 500 V rms isolation voltage rating.
APPLICATIONS
- Linear power supplies
- Inverters
- Uninterruptible Power Supply (UPS)
- DOSA-compatible modules
- Voltage monitors
Documentation
Data Sheet 1
Evaluation Design File 1
Single Event Effects Radiation Reports 1
High Dose Rate Radiation Reports 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADUM3190AF-EMX | CER. FLATPACK WITH LEADS | ||
ADUM3190P703F | CER. FLATPACK WITH LEADS |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 20, 2019 - 19_0238 ADuM3190S Aerospace Grade Datasheet Changes |
||
ADUM3190AF-EMX | PRODUCTION | |
ADUM3190P703F | PRODUCTION | |
Jan 23, 2019 - 18_0153 Correct thermal resistance numbers thetaJC and thetaJA for the ADuM3190S datasheet. |
||
ADUM3190AF-EMX | PRODUCTION | |
ADUM3190P703F | PRODUCTION | |
Jul 30, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
ADUM3190AF-EMX | PRODUCTION | |
ADUM3190P703F | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.