ADUCM342

RECOMMENDED FOR NEW DESIGNS

Integrated, Precision Battery Sensor for Automotive Systems

Part Models
1
1ku List Price
Starting From $6.48

Part Details

  • High precision ADCs
  • Dual-channel, simultaneous sampling
    • IADC 20-bit Σ-Δ (minimizes range switching)
    • VADC/TADC 20-bit Σ-Δ
  • Programmable ADC conversion rate from 4 Hz to 8 kHz
  • On-chip ±5 ppm/°C voltage reference
  • Current channel
    • Fully differential, buffered input
    • Programmable-gain (from 4 to 512)
    • ADC absolute input range: −200 mV to +300 mV
    • Digital comparator with current accumulator feature
  • Voltage channel
    • Buffered, on-chip attenuator for 12 V battery input
  • Temperature channel
    • External and on-chip temperature sensor options
  • Microcontroller
    • ARM Cortex-M3 32-bit processor
    • 16.384 MHz precision oscillator with 1% accuracy (high precision)
    • Serial wire debug (SWD) port supporting code download and debug
  • Automotive qualified integrated LIN transceiver
    • LIN 2.2A-compatible target, 100 kbaud fast download option
    • SAE J2602-compatible target
    • Low electromagnetic emissions
    • High electromagnetic immunity
  • Memory
    • 128 kB programmable Flash/EE memory, ECC
    • 10 kB SRAM, ECC
    • 4 kB data Flash/EE memory, ECC
    • 10,000 cycle Flash/EE endurance
    • 20 year Flash/EE retention
  • In circuit download via SWD and LIN
  • On-chip peripherals
    • SPI
    • GPIO port
    • General-purpose timer
    • Wake-up timer
    • Watchdog timer
    • On-chip, power-on reset
  • Power
    • Operates directly from 12 V battery supply
    • Power consumption, 8 mA typical (16 MHz) at TA = −40°C to +115°C
    • Low power monitor mode
  • Package and temperature range
    • 32-lead, LFCSP, 6 mm x 6 mm package
    • Fully specified for −40°C to +115°C operation, additional specifications for 115°C to 125°C
  • AEC-Q100 qualified for automotive applications
  • The ADuCM342WFS is developed for use in ISO 26262 applications for automotive safety integrity level capability C (ASIL C) supporting single-point fault metric (SPFM) 90% and latent fault metric (LFM) 60% at the IC component level.
ADUCM342
Integrated, Precision Battery Sensor for Automotive Systems
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Design Tool 1


Evaluation Kits

eval board
EVAL-ADUCM342

EVAL-ADuCM342EBZ Development System

Product Details

The ADuCM342 is fully integrated, 8 kSPS, data acquisition systems incorporating dual, high performance, Σ-Δ analog-to-digital converters (ADCs), with a 32-bit ARM Cortex-M3 processor and Flash/EE memory on a single chip.

The ADuCM342 is complete system solutions for battery monitoring in 12 V automotive applications. The ADuCM342 integrates all of the required features to precisely and intelligently monitor, process, and diagnose 12 V battery parameters including battery current, voltage, and temperature over a wide range of operating conditions. The ADuCM342 has 128 kB program flash.

The EVAL-ADuCM342EBZ development system supports the ADuCM342 and allows a flexible platform for evaluation of the ADuCM342 silicon. The EVAL-ADuCM342EBZ development system allows quick removal and insertion of a device through a 32-lead LFCSP socket. It also provides the connections necessary to allow rapid measurement setups. Switches and LEDs are provided on the applications board to assist in debugging and simple code development. Sample code projects are also provided to show key features of each peripheral and examples of how they can be configured.

Full specifications on the ADuCM342 are available in the ADuCM342 data sheet available from Analog Devices, Inc., and must be consulted with the user guide when using the EVAL-ADuCM342EBZ evaluation board.

EVAL-ADUCM342
EVAL-ADuCM342EBZ Development System

Latest Discussions

Recently Viewed