ADuCM331WFS

LAST TIME BUY

Integrated, Precision Battery Sensor for Automotive Systems with Functional Safety

Part Details

  • High precision ADCs
  • Dual-channel, simultaneous sampling
    • IADC 20-bit Σ-Δ (minimizes range switching)
    • VADC/TADC 20-bit Σ-Δ
  • Programmable ADC conversion rate from 4 Hz to 8 kHz
  • On-chip ±5 ppm/°C voltage reference
  • Current channel
    • Fully differential, buffered input
    • Programmable gain (from 4 to 512)
    • ADC absolute input range: −200 mV to +300 mV
    • Digital comparator with current accumulator feature
  • Voltage channel
    • Buffered, on-chip attenuator for 12 V battery input
  • Temperature channel
    • External and on-chip temperature sensor options
  • Microcontroller
    • Arm Cortex-M3 32-bit processor
    • 16.384 MHz precision oscillator with 1% accuracy (high precision)
    • Serial wire debug (SWD) port supporting code download and debug
  • Automotive qualified integrated LIN transceiver
    • LIN 2.2-compatible slave, 100 kbaud fast download option
    • SAE J2602-compatible slave
    • Low electromagnetic emissions
    • High electromagnetic immunity
  • Memory
    • 96 kB programmable Flash/EE memory (ADuCM330WFS), ECC
    • 128 kB programmable Flash/EE memory (ADuCM331WFS), ECC
    • 10 kB SRAM, ECC
    • 4 kB data Flash/EE memory, ECC
    • 10,000 cycle Flash/EE endurance
    • 20 year Flash/EE retention
  • In circuit download via SWD and LIN
  • On-chip peripherals
    • SPI
    • GPIO port
    • General-purpose timer
    • Wake-up timer
    • Watchdog timer
    • On-chip, power-on reset
  • Power
    • Operates directly from 12 V battery supply
    • Power consumption, 8 mA typical (16 MHz) at TA = −40°C to +115°C
    • Low power monitor mode
  • Package and temperature range
    • 6 mm × 6 mm, 32-lead LFCSP
    • Fully specified for −40°C to +115°C operation; additional specifications for 115°C to 125°C
  • AEC-Q100 qualified for automotive applications
  • Developed for use in ISO 26262 applications for ASIL Capability B
ADuCM331WFS
Integrated, Precision Battery Sensor for Automotive Systems with Functional Safety
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADUCM330

ADuCM330/ADuCM331 Evaluation Board

Product Details

The EVAL-ADUCM331QSPZ development system supports ADuCM330 and ADuCM331 devices and allows a flexible platform for evaluation of the ADuCM330/ADuCM331 silicon. It allows quick removal and insertion of a device via a 32-lead LFCSP socket. It also provides the connections necessary to allow rapid measurement setups. Switches and LEDs are provided on the applications board to assist in debugging and simple code development. Sample code projects are also provided to show key features of each peripheral and examples of how they can be configured.

EVAL-ADUCM330
ADuCM330/ADuCM331 Evaluation Board

Latest Discussions