ADuCM330WFS

LAST TIME BUY

Integrated, Precision Battery Sensor for Automotive Systems

Part Details

  • High precision ADCs
  • Dual-channel, simultaneous sampling
    • IADC 20-bit Σ-Δ (minimizes range switching)
    • VADC/TADC 20-bit Σ-Δ
  • Programmable ADC conversion rate from 4 Hz to 8 kHz
  • On-chip ±5 ppm/°C voltage reference
  • Current channel
    • Fully differential, buffered input
    • Programmable gain (from 4 to 512)
    • ADC absolute input range: −200 mV to +300 mV
    • Digital comparator with current accumulator feature
  • Voltage channel
    • Buffered, on-chip attenuator for 12 V battery input
  • Temperature channel
    • External and on-chip temperature sensor options
  • Microcontroller
    • Arm Cortex-M3 32-bit processor
    • 16.384 MHz precision oscillator with 1% accuracy (high precision)
    • Serial wire debug (SWD) port supporting code download and debug
  • Automotive qualified integrated LIN transceiver
    • LIN 2.2-compatible slave, 100 kbaud fast download option
    • SAE J2602-compatible slave
    • Low electromagnetic emissions
    • High electromagnetic immunity
  • Memory
    • 96 kB programmable Flash/EE memory (ADuCM330WFS), ECC
    • 128 kB programmable Flash/EE memory (ADuCM331WFS), ECC
    • 10 kB SRAM, ECC
    • 4 kB data Flash/EE memory, ECC
    • 10,000 cycle Flash/EE endurance
    • 20 year Flash/EE retention
  • In circuit download via SWD and LIN
  • On-chip peripherals
    • SPI
    • GPIO port
    • General-purpose timer
    • Wake-up timer
    • Watchdog timer
    • On-chip, power-on reset
  • Power
    • Operates directly from 12 V battery supply
    • Power consumption, 8 mA typical (16 MHz) at TA = −40°C to +115°C
    • Low power monitor mode
  • Package and temperature range
    • 6 mm × 6 mm, 32-lead LFCSP
    • Fully specified for −40°C to +115°C operation; additional specifications for 115°C to 125°C
  • AEC-Q100 qualified for automotive applications
  • Developed for use in ISO 26262 applications for ASIL Capability B
ADuCM330WFS
Integrated, Precision Battery Sensor for Automotive Systems
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions