ADUC7039

NOT RECOMMENDED FOR NEW DESIGNS

Integrated, Precision Battery Sensor for Automotive

Part Details

  • High precision ADC
  • Dual channel, simultaneous sampling, 16-bit Σ-Δ ADCs
  • Programmable ADC throughput from 10 Hz to 1 kHz
  • On-chip 5 ppm/ºC voltage reference
  • Current channel
    Fully differential, buffered input
    Programmable gain
    ADC input range: −200 mV to +300 mV
    Digital comparator with current accumulator feature
  • Voltage channel
    Buffered, on-chip attenuator for 12 V battery input
  • JTAG port supports code download and debug
  • Memory
    64 kB Flash/EE memory options, 4-kB SRAM
    10,000-cycle Flash/EE endurance, 20-year Flash/EE retention
    In-circuit download via JTAG and LIN
  • On-chip peripherals
    LIN 2.1-compatible slave
    SPI
    GPIO port
    1 × general-purpose timer
    Wake-up and watchdog timers
    On-chip power-on-reset
  • See data sheet for additional features
ADUC7039
Integrated, Precision Battery Sensor for Automotive
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-ADUC7039

ADuC7039 QuickStart Plus Development System

Product Details

Development system for evaluation of the ADuC7039 complete system solution for battery monitoring in 12 V automotive applications.


The QuickStart Plus Kit features debug via UART and an assembly & C-source debugging environment. In addition it allows true non-intrusive JTAG emulation.

EVAL-ADUC7039
ADuC7039 QuickStart Plus Development System

Latest Discussions

Recently Viewed