ADUC7034

NOT RECOMMENDED FOR NEW DESIGNS

Integrated Precision Battery Sensor for Automotive

Viewing:

Part Details

  • Dual channel, simultaneous sampling, 16-bit Σ-Δ ADC
  • Programming ADC throughput: 1 Hz to 8 kHz
  • On-chip 5 ppm/°C reference voltage source
  • Current channel
    Fully differential, buffered input
    Programmable gain: 1 to 512
    ADC input range: −200 mV to +300 mV
    Digital comparator with built-in current accumulator function
  • Voltage channel
    Buffered, On-chip attenuator, suitable for 12V battery input
  • Temperature channel
    External and on-chip temperature sensor solution
  • 16-bit/32-bit RISC architecture ARM7TDMI® core
  • 20.48 MHz PLL with programmable divider
  • PLL input source
    On-chip precision oscillator
    On-chip low-power oscillator
    External (32.768 kHz) clock crystal
  • JTAG port supports code download and debugging
  • 32 kB Flash/EE memory, 4 kB SRAM
  • Flash/EE durability: 10,000 cycles, data retention time: 20 years
  • Online download via JTAG and LIN
  • Use hardware synchronization to be compatible with SAEJ2602/LIN 1.3/LIN 2.0 (slave) via UART
  • Flexible wake-up I/O pins, master/slave SPI® serial I/O
  • 9-pin GPIO port, 3 general-purpose timers
  • Wake-up and watchdog timer
  • Power monitor, on-chip power-on reset
  • 12V battery power supply directly
  • Power consumption
    Normal mode: 10mA (10MHz)
    Low power consumption monitoring mode
  • 48 pins, 7 mm x 7 mm LFCSP package
  • Rated operating temperature range: −40°C to +115°C
ADUC7034
Integrated Precision Battery Sensor for Automotive
ADuC7034 Functional Block Diagram ADuC7034 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed