ADUC7033
NOT RECOMMENDED FOR NEW DESIGNSIntegrated, Precision Battery Sensor For Automotive
Part Details
- High precision ADCs
- Dual channel, simultaneous sampling, 16-bit, Σ-Δ ADCs
- Programmable ADC throughput from 1 Hz to 8 kHz
- On-chip 5 ppm/°C voltage reference
- Temperature channel
External and on-chip temperature sensor options - Microcontroller - Please see data sheet for additional information.
- Please see data sheet for additional features.
The ADuC7033 is a complete system solution for battery monitoring in 12 V automotive applications. The device integrates all of the required features to precisely and intelligently monitor, process, and diagnose 12 V battery parameters, including battery current, voltage, and temperature, over a wide range of operating conditions.
Minimizing external system components, the device is powered directly from the 12 V battery. An on-chip, low dropout regulator generates the supply voltage for two integrated, 16-bit, Σ-Δ ADCs. The ADCs precisely measure battery current, voltage, and temperature to characterize the state of health and charge of the car battery.
A Flash/EE memory-based ARM7™ microcontroller (MCU) is also integrated on-chip. It is used to both preprocess the acquired battery variables and to manage communications from the ADuC7033 to the main electronic control unit (ECU) via a local interconnect network (LIN) interface that is integrated on-chip.
Both the MCU and the ADC subsystem can be individually configured to operate in normal or flexible power-saving modes of operation.
APPLICATION
- Battery sensing/management for automotive systems
Documentation
Data Sheet 1
Application Note 3
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
Sigma-Delta ADC Tutorial
An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.
Open Tool