ADUC7032-8L

Obsolete

Integrated Precision Battery Sensor for Automotive System

Part Details

Power
  • Operates directly from 12 V battery supply
    Current consumption
    - Normal mode: 10 mA at 10 MHz
    - Low power monitor mode: 175 µA
High Precision Analog-to-Digital Converters (ADCs)
  • Dual channel, simultaneous sampling, 16-bit Σ-Δ ADCs
  • Third independent ADC for temperature sensing
  • Programmable ADC throughput from 1 Hz to 8 kHz
  • On-chip 5 ppm/°C voltage reference
  • Current channel
    Fully differential, buffered input
    Programmable gain: 1 to 512
    ADC input range: −200 mV to +300 mV
    Digital comparators, with current accumulator feature
  • Voltage channel
    Buffered, on-chip attenuator for 12 V battery inputs
  • Temperature channel
    External and on-chip temperature sensor options
Memory
  • 96 kB Flash/EE memory, 6 kB SRAM
    10k-cycle Flash/EE endurance, 20-year Flash/EE retention
    In-circuit download via JTAG and LIN
    64 × 16-bit result FIFO for current and voltage ADC
  • Package and temperature range
    48-lead, 7 mm × 7 mm LQFP
    Fully specified for −40°C to +105°C operation
Microcontroller
  • ARM7TDMI core, 16-/32-bit RISC architecture
  • 20.48 MHz PLL with programmable divider
  • PLL input source
    On-chip precision oscillator
    On-chip low power oscillator
    External (32.768 kHz) watch crystal
  • JTAG port supports code download and debug
On-Chip Peripherals
  • LIN 1.3- and 2.0-compatible (slave) support via UART with hardware synchronization
  • Flexible wake-up I/O pin, master/slave SPI serial I/O
  • 9-pin GPIO port, 2× general-purpose timers
  • Wake-up and watchdog timers
  • Power supply monitor, on-chip power-on reset

ADUC7032-8L
Integrated Precision Battery Sensor for Automotive System
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADUC7032-8L yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed