ADTL084

PRODUCTION

Low Cost JFET Input Operational Amplifier

Part Details

  • TL082/TL084 compatible
  • Low input bias current: 10 pA maximum
  • Offset voltage
    5.5 mV maximum (ADTL082A/ADTL084A)
    9 mV maximum (ADTL082J/ADTL084J)
  • ±15 V operation
  • Low noise: 16 nV/√Hz
  • Wide bandwidth: 5 MHz
  • Slew rate: 20 V/μs
  • CMRR: 80 dB minimum
  • Total harmonic distortion: 0.001%
  • Supply current: 1.2 mA typical
  • Unity-gain stable
ADTL084
Low Cost JFET Input Operational Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4062-4 PRODUCTION Quad, Low Power JFET-Input Op Amp
ADA4000-4 PRODUCTION Quad, Low Cost, Precision JFET Input Operational Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADTL084
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-4

EVAL-OPAMP-4 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards has been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-4RUZ (Quad 14-Lead TSSOP) RU-14
  • EVAL-PRAOPAMP-4RZ (Quad 14-Lead SOIC) R-14

EVAL-OPAMP-4
EVAL-OPAMP-4 Evaluation Board

Latest Discussions

Recently Viewed