ADTL082

PRODUCTION

Low Cost JFET Input Dual Operational Amplifier

Part Models
5
1ku List Price
Starting From $0.50

Part Details

  • TL082/TL084 compatible
  • Low input bias current: 10 pA maximum
  • Offset voltage
    5.5 mV maximum (ADTL082A/ADTL084A)
    9 mV maximum (ADTL082J/ADTL084J)
  • ±15 V operation
  • Low noise: 16 nV/√Hz
  • Wide bandwidth: 5 MHz
  • Slew rate: 20 V/μs
  • CMRR: 80 dB minimum
  • Total harmonic distortion: 0.001%
  • Supply current: 1.2 mA typical
  • Unity-gain stable
ADTL082
Low Cost JFET Input Dual Operational Amplifier
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADTL082

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board

Latest Discussions

Recently Viewed