ADSW4000

NOT RECOMMENDED FOR NEW DESIGNS

ADI EagleEye™ PeopleCount Algorithm

Part Models
1
1ku List Price
price unavailable

Part Details

  • People counting algorithm for indoor areas, such as meeting rooms or office cubicles
  • Zoned performance
    • Coverage area for optimal accuracy of 90%: 3 m radius
    • Maximum coverage area (accuracy of 80%): 5 m radius
  • Edge processing
    • Metadata output over UART
    • No captured images are transmitted
  • Occupancy state
  • People detection and count
    • Location of person (x and y coordinates)
    • Activity of person (moving or static)
  • Multiple sensor application for a larger coverage area and greater accuracy
  • Low light performance
  • Light levels (at ceiling height)
ADSW4000
ADI EagleEye™ PeopleCount Algorithm
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Blackfin Embedded Processors 1
ADSP-BF707 PRODUCTION Low Power 400MHz Blackfin+ Embedded Processor with 1MByte L2 SRAM & DDR2/LPDDR Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADSW4000KTZ

OBSOLETE: Evaluation Platform for EagleEye

Features and Benefits

  • Occupancy detection
  • Space optimization
  • People tracking and monitoring
  • Social distancing detection

Product Details

This evaluation board is obsolete and no longer recommended.

ADI EagleEye™ is the technology combination of the ADSP-BF707 Blackfin® digital signal processor (DSP), the ADSPBF707BBCZ4-EGE, and Analog Devices, Inc., proprietary software analytics algorithms. The ADSW4000 ADI EagleEye™ PeopleCount algorithm enables a 2D vision, sensor-based, people counting and location solution for rooms and open areas.

The EVAL-ADSW4000KTZ, or ADI EagleEye™ trial kit, is the full sensor to cloud evaluation system.

The ADI EagleEye™ trial kit comprises the ADI EagleEye™ DSP subsystem, a cortex-based microcontroller unit (MCU) subsystem, flash memory, ADI EagleEye™ analytics algorithm, and application firmware.

The ADI EagleEye™ trial kit features a 2D vision sensor (the Chicony CYFI013 module) with a Bluetooth interface for commissioning via a tablet app and cloud connectivity over Wi-Fi for uploading metadata to the cloud.

A companion tablet application, the ADI EagleEye™ PeopleCount app, is available for device commissioning. A cloud-based online dashboard is available to users to access the collected data and a set of actionable insights.

EVAL-ADSW4000KTZ
OBSOLETE: Evaluation Platform for EagleEye

Latest Discussions

Recently Viewed