ADSP-CM418F
ObsoleteDual-Core: 240MHz ARM Cortex-M4 and Cortex-M0 with 11+ ENOB ADC, BGA 210
Part Details
- 240MHz ARM Cortex-M4 (with floating-point unit) with up to 160K Byte zero-wait-state ECC SRAM
- Safety based dual-independent-core concept
- Up to 512KB high performance ECC FLASH that can execute instructions at near SRAM speed
- Highest precision, low latency 31-channel analog front end
- 100 MHz ARM Cortex-M0 supervisor core with 32K Byte zerowait-state ECC SRAM
- Single 3.3 V power supply
- Static memory controller (SMC) with asynchronous memory interface that supports 8-bit and 16-bit memories
- Enhanced, 24-channel precision PWM unit
- Four 3rd or 4th order SINC filters for glueless connection of sigma-delta modulators
- Hardware-based harmonic analysis engine
- FFT Arcing Detection
- See data sheet for additional features
The ADSP-CM41xF series of mixed-signal control processors is based on the ARM® Cortex-M4™ processor core with floating point unit operating at frequencies up to 240 MHz. In addition, some of the series incorporate an ARM® Cortex-M0™ processor core operating at frequencies up to 100 MHz which enables the integration of dual-core safety redundancy into a single chip. The processors integrate up to 160K Bytes of SRAM memory with ECC, up to 1M Byte of flash memory with ECC, accelerators and peripherals optimized for photo-voltaic (PV) inverter control and motor control, and an analog module consisting of up to two 16-bit SAR-type ADCs, one 14-bit on M0 ADC and one 12-bit DAC. The ADSP-CM41xF family operates from a single voltage supply, generating its own internal voltage supplies using internal voltage regulators and an external pass transistor.
By integrating a rich set of industry-leading system peripherals and memory, the ADSP-CM41xF mixed signal control processors are the platform of choice for next-generation applications that require RISC programmability and leading-edge signal processing in one integrated package. These applications span a wide array of markets in power conversion and include Solar PV inverters, motor/power control, and battery charging/control.
Documentation
Data Sheet 1
Application Note 5
Processor Manual 1
Integrated Circuit Anomaly 1
Video 3
This is the most up-to-date revision of the Data Sheet.
Software Resources
Product Downloads 1
CrossCore® Utilities
CrossCore Utilities is a collection of utilities for use with Analog Devices processors, in conjunction with CrossCore Embedded Studio, IAR or Keil development tools.
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Latest Discussions
No discussions on ADSP-CM418F yet. Have something to say?
Start a Discussion on EngineerZone®