ADSP-BF701
PRODUCTIONLow Power 200MHz Blackfin+ Embedded Processor with 128KByte L2 SRAM & DDR2/LPDDR Interface
- Part Models
- 3
- 1ku List Price
- Starting From $5.83
Part Details
- Blackfin+ core with up to 200 MHz performance
- Dual 16-bit or single 32-bit MAC support per cycle
- 16-bit complex MAC and many other instruction set enhancements
- Instruction set compatible with previous Blackfin product
- On-Chip Memory
- 136KB L1 SRAM with multi-parity-bit protection (64KB instruction, 64KB data, 8KB scratchpad)
- 128KByte on-chip L2 SRAM with ECC protection
- 512KByte On-chip L2 ROM
- L3 interface providing 16-bit interface to DDR2 or LPDDR SDRAM devices (up to 200 MHz)
- Key Peripherals include
- USB2.0 HS OTG
- 2x CAN2.0B
- ePPI Video I/O
- 2x SPORTs (w/I2S)
- 2xQuad-SPI / 1xDual-SPI (w/ Host mode option)
- I2C
- 2xUART
- SD/SDIO/MMC (8-bit)
- 4-ch 12-bit 1MSPS ADC
- Security and one-time-programmable memory
- Crypto hardware accelerators for fast secure boot/IP protection
- memDMA encryption/decryption for fast run-time security
- Low-cost packaging
- 184-Ball CSP_BGA package (12 mm × 12mm × 0.8mm pitch), RoHS compliant
- Low system power with < 53 mW at 200 MHz at 25°C TJUNCTION
This device is a member of the ADSP-BF70x Blackfin Digital Signal Processor (DSP) product family. The new Blackfin+ processor core combines dual-MAC 16-bit, 32-bit MAC and 16-bit complex MAC in to a state-of-the-art signal processing engine. It also combines advantages of a clean, orthogonal RISC-like microprocessor instruction set, and single-instruction, multiple-data (SIMD) multimedia capabilities within a single instruction-set architecture. Further new enhancements to the Blackfin+ core add cache enhancements, branch prediction and other instruction set improvements—all while maintaining instruction set compatibility to previous Blackfin products.
The processor offers performance up to 200 MHz, as well as lowest power consumption at <53mW. Produced with a low-power and low-voltage design methodology, they provide world-class power management and performance.
By integrating a rich set of industry-leading system peripherals , large on-chip memory & a high speed external memory interface, this Blackfin processor is the platform of choice for next-generation applications that require RISC-like programmability, multimedia support, and leading-edge signal processing in one integrated package. These applications span a wide array of markets, from automotive systems to embedded industrial, instrumentation, video/image analysis, biometric and control applications.
Documentation
Data Sheet 1
User Guide 1
Application Note 12
Processor Manual 3
Product Highlight 1
Emulator Manual 2
Integrated Circuit Anomaly 1
Informational 1
Product Highlight 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADSP-BF701BBCZ-2 | 184-Ball CSPBGA (12mm x 12mm x 1.7mm) | ||
ADSP-BF701KBCZ-1 | 184-Ball CSPBGA (12mm x 12mm x 1.7mm) | ||
ADSP-BF701KBCZ-2 | 184-Ball CSPBGA (12mm x 12mm x 1.7mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 23, 2024 - 23_0268 Bond Wire Conversion and Mold Compound Change for ADSP-BF70x/BF70xW Processors in 184-Ball BGA Package |
||
ADSP-BF701BBCZ-2 | PRODUCTION | |
ADSP-BF701KBCZ-1 | PRODUCTION | |
ADSP-BF701KBCZ-2 | PRODUCTION | |
Jul 19, 2017 - 17_0134 ADSP-BF70x Data Sheet Update |
||
ADSP-BF701BBCZ-2 | PRODUCTION | |
ADSP-BF701KBCZ-1 | PRODUCTION | |
ADSP-BF701KBCZ-2 | PRODUCTION | |
Jun 22, 2016 - 16_0103 Die Revision 1.1 for ADSP-BF70x Blackfin Processor Products |
||
ADSP-BF701BBCZ-2 | PRODUCTION | |
ADSP-BF701KBCZ-1 | PRODUCTION | |
ADSP-BF701KBCZ-2 | PRODUCTION | |
Sep 25, 2015 - 15_0181 Data Sheet change for ADSP-BF70x |
||
ADSP-BF701BBCZ-2 | PRODUCTION | |
ADSP-BF701KBCZ-1 | PRODUCTION | |
ADSP-BF701KBCZ-2 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Middleware 1
CrossCore® Embedded Studio
CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Evaluation Kits
Latest Discussions
No discussions on ADSP-BF701 yet. Have something to say?
Start a Discussion on EngineerZone®