ADSP-BF561

PRODUCTION

Blackfin Symmetric Multi-Processor for Consumer Multimedia

Part Models
7
1ku List Price
price unavailable
Viewing:

Part Details

  • Dual Blackfin cores with each core capable of 600 MHz/1200 MMACs (2400 MMACs total) for demanding signal processing applications.
  • Large On-Chip Memory of 328 KBytes – arranged as individual L1 memory systems for each core plus a shared L2 memory space.
  • High data throughput tailored for the needs of imaging and consumer multimedia applications.
  • Application Tuned Peripherals provide glueless connectivity to a variety of audio/video converters and general-purpose ADCs/DACs.

ADSP-BF561
Blackfin Symmetric Multi-Processor for Consumer Multimedia
ADSP-BF561-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

User Guide 5

Application Note 20

Technical Articles 8

Processor Manual 3

Product Highlight 3

Software Manual 11

Emulator Manual 3

Integrated Circuit Anomaly 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

BSDL Model File 4

Designing with BGA

Surface Mount Assembly Recommendations for Plastic Ball Grid Array (PBGA) Packages

Open Tool

IBIS Model 3

Blackfin Processors Software and Tools

Open Tool

Blackfin Software Development Kit (SDK) Downloads

The Blackfin® SDK contains free applications software with source code and utilities information and tools that allow you to develop Blackfin processor based applications.

Open Tool

Evaluation Kits

eval board
EMULATOR-ADSP

Low Cost ICE-1000 and High Performance ICE-2000 USB-based JTAG Emulators

Features and Benefits

  • JTAG/SWD support for Blackfin, Blackfin+, SHARC and multi-core SHARC+ with ARM
  • Plug-n-Play, USB 2.0 compliant
  • USB bus-powered device
  • Windows® 8.1, Window 7 compatible
  • Multiple processor I/O voltage support: 1.8V, 2.5V, and 3.3V
  • Multiprocessor support
  • JTAG/SWD clock operation of 5 MHz on the ICE-1000
  • JTAG/SWD clock operation up to 46 MHZ on the ICE-2000
  • Multi-colored LED for enhanced status indication
  • Software controlled target reset to support remote debug

Product Details

The Analog Devices ICE-1000 and ICE-2000 emulators facilitate the creation, test, and debug of advanced applications on Analog Devices Processors and DSPs. Working in tandem with the CrossCore® Embedded Studio development environment, these emulators provide state-of-the-art support for all JTAG-compliant Analog Devices processors.

New debug feature added for the ICE-1000/ICE-2000:


  • Coresight Serial Wire Debug (SWD) 

eval board
EMULATOR-USB & HP USB ICE

USB-Based Emulator and High Performance USB-Based Emulator

Features and Benefits

  • Full speed USB 1.1 interface enabling download speeds of up to 150 KB/Sec (ADZS-USB-ICE) or High speed USB 2.0 interface enabling download speeds of up to 1.5MB/sec (ADZS-HPUSB-ICE)
  • Background Telemetry Channel (BTC) support enabling non-intrusive data exchange at up to 2.0 MB/sec (ADZS-HPUSB-ICE only)
  • 1.8V, 2.5V, and 3.3V compliant and tolerant
  • Support for all ADI JTAG processors and DSPs
  • 5V tolerant and 3.3V compliant for 5V processors and DSPs
  • Multiprocessor support
  • 14-pin JTAG connector
  • 3-meter USB cable for difficult-to-reach targets
  • CE-certified

Product Details

Analog Devices’ cost-effective Universal Serial Bus (USB)-based emulator and High performance (HP) Universal Serial Bus (USB)-based emulator each provide an easy, portable, non-intrusive, target-based debugging solution for Analog Devices JTAG processors and DSPs. These powerful USB-based emulators perform a wide range of emulation functions, including single-step and full speed execution with pre-defined breakpoints, and viewing and/or altering of register and memory contents. With the ability to automatically detect and support multiple I/O voltages, the USB and HP USB emulators enable users to communicate with all of the Analog Devices JTAG processors and DSPs using either a full speed USB 1.1 or high speed USB 2.0 port on the host PC. Applications and data can easily and rapidly be tested and transferred between the emulators and the separately available VisualDSP++ development and debugging environment(sold separately).

The plug-and-play architecture of USB allows the emulators to be automatically detected and configured by the host operating system. It can also be connected to and disconnected from the host without opening the PC or turning off the power to the PC. A 3-meter cable is included to connect the emulators to the host PC, thus providing abundant accessibility to hard to reach targets.

The HP USB-based emulator also supports the Background Telemetry Channel (BTC), a non-intrusive method for exchanging data between the host and target application without affecting the target system's real-time characteristics.

Part Number:
USB-Based Emulator
Part Number: ADZS-USB-ICE
High Performance USB-Based Emulator
Part Number: ADZS-HPUSB-ICE

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

eval board
EVAL-BF561-EZLITE

The ADSP-BF561 EZ-Kit Lite evaluation hardware provides a low-cost hardware solution for evaluating the ADSP-BF561 Blackfin processor.

Features and Benefits

  • ADSP-BF561 Blackfin Processor
  • 64 MB (16 M x 16-bit x 2) SDRAM
  • 8 MB (4 M x 16-bit) FLASH memory
  • AD1836 multichannel 96 kHz audio codec
  • 3 RCA jacks for composite (CVBS), differential component (YUV) or S video (Y/C) input
  • RCA jacks for stereo audio input/output
  • ADV7183A advanced 10-bit video decoder
  • ADV7179 chip scale NTSC/PAL video encoder
  • 3 RCA jacks for composite (CVBS), component (RGB), differential component (YUV) or S video (Y/C) output

Product Details

The ADSP-BF561 EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF561 Blackfin® Processor for audio and video applications via a USB-based PC-hosted tool set. Evaluation of analog audio applications is achieved through the use of the AD1836 multichannel 96 kHz audio codec. By utilizing the ADV7183A advanced 10-bit video decoder and ADV7179 chip scale NTSC/PAL video encode, the user is able to evaluate video applications such as simultaneous input and output video processing enabled by the dual core architecture of the ADSP-BF561 Processor. With this EZ-KIT Lite, users can learn more about Analog Devices’ ADSP-BF561 hardware and software development and quickly prototype applications.

 

The EZ-KIT Lite includes an ADSP-BF561 Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment with the C/C++ compiler, assembler, and linker. It also includes sample processor application programs, CE-approved power supply, and a USB cable.


Part Number:
ADZS-BF561-EZLITE


Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

 

For additional information, contact your local Analog Devices Sales Office or Distributor.

eval board
EVAL-MULTIMEDIA STARTER KIT

Multimedia Starter Kit

Features and Benefits

  • SDK CD with example image and video processing code, multimedia algorithms (e.g. JPEG/MJPEG), graphics libraries and more.
  • USB-LAN EZ-Extender® Daughter Board.
  • Audio-Video (A-V) EZ-Extender® Daughter Board.
  • ADSP-BF561 EZ-KIT Lite® or ADSP-BF533 EZ-LIT Lite® evaluation board, with evaluation version VisualDSP++®

Product Details

The Blackfin multimedia starter kit provides you everything you need to get started on a multimedia application. Using a Blackfin EZ-KIT Lite and EZ-Extenders daughter card(s) to perform multimedia related tasks, learn how to render/capture video and audio streams using various off the shelf multimedia devices. As well, the SDK contains source code, "how to" documents and various en/decoders that makes getting started easy and shortens the learning curve.

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

EMULATOR-ADSP
Low Cost ICE-1000 and High Performance ICE-2000 USB-based JTAG Emulators
EMULATOR-ADSP
EMULATOR-USB & HP USB ICE
USB-Based Emulator and High Performance USB-Based Emulator
Emulator-USB & HP USB ICE
EVAL-BF561-EZLITE
The ADSP-BF561 EZ-Kit Lite evaluation hardware provides a low-cost hardware solution for evaluating the ADSP-BF561 Blackfin processor.
ADZS-BF561-EZLITE - Angle View ADZS-BF561-EZLITE - Bottom View ADZS-BF561-EZLITE - Top View
EVAL-MULTIMEDIA STARTER KIT
Multimedia Starter Kit
Multimedia Starter Kit

Latest Discussions

Recently Viewed