ADSP-BF512F

Obsolete

Low Power Blackfin with Consumer Devices Connectivity

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • Blackfin processor core with up to 400 MHz (800 MMACS) performance
  • 4 Mbit SPI Flash
  • 2 dual-channel, full-duplex synchronous serial ports supporting 8 stereo I2S channels
  • 12 peripheral DMA channels supporting one- and two-dimensional data transfers
  • Lockbox™ Secure Technology: Hardware-enabled security for code and content protection
  • Memory controller providing glue-less connection to multiple banks of external SDRAM, SRAM, Flash, or ROM
  • 176-p, 0.5 mm pitch, 24 X 24 LQFP is offered in Commercial Temp. (0C to +70C) and Industrial Temp (-40C to +85C)
  • 168-ball BGA package is offered in Commercial Temp. (0C to +70C) and Industrial Temp (-40C to +85C)

Suggested Replacement Parts

ADSP-BF514F16 Obsolete

Blackfin Embedded Processor with 16 Mbits Flash memory and RSI

ADSP-BF512F
Low Power Blackfin with Consumer Devices Connectivity
ADSP-BF512 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

User Guide 1

Application Note 7

Processor Manual 3

Product Highlight 1

Software Manual 11

Emulator Manual 3

Obsolete Data Sheet 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Software & Tools Anomaly 1


Tools & Simulations


Evaluation Kits

eval board
EMULATOR-USB & HP USB ICE

USB-Based Emulator and High Performance USB-Based Emulator

Features and Benefits

  • Full speed USB 1.1 interface enabling download speeds of up to 150 KB/Sec (ADZS-USB-ICE) or High speed USB 2.0 interface enabling download speeds of up to 1.5MB/sec (ADZS-HPUSB-ICE)
  • Background Telemetry Channel (BTC) support enabling non-intrusive data exchange at up to 2.0 MB/sec (ADZS-HPUSB-ICE only)
  • 1.8V, 2.5V, and 3.3V compliant and tolerant
  • Support for all ADI JTAG processors and DSPs
  • 5V tolerant and 3.3V compliant for 5V processors and DSPs
  • Multiprocessor support
  • 14-pin JTAG connector
  • 3-meter USB cable for difficult-to-reach targets
  • CE-certified

Product Details

Analog Devices’ cost-effective Universal Serial Bus (USB)-based emulator and High performance (HP) Universal Serial Bus (USB)-based emulator each provide an easy, portable, non-intrusive, target-based debugging solution for Analog Devices JTAG processors and DSPs. These powerful USB-based emulators perform a wide range of emulation functions, including single-step and full speed execution with pre-defined breakpoints, and viewing and/or altering of register and memory contents. With the ability to automatically detect and support multiple I/O voltages, the USB and HP USB emulators enable users to communicate with all of the Analog Devices JTAG processors and DSPs using either a full speed USB 1.1 or high speed USB 2.0 port on the host PC. Applications and data can easily and rapidly be tested and transferred between the emulators and the separately available VisualDSP++ development and debugging environment(sold separately).

The plug-and-play architecture of USB allows the emulators to be automatically detected and configured by the host operating system. It can also be connected to and disconnected from the host without opening the PC or turning off the power to the PC. A 3-meter cable is included to connect the emulators to the host PC, thus providing abundant accessibility to hard to reach targets.

The HP USB-based emulator also supports the Background Telemetry Channel (BTC), a non-intrusive method for exchanging data between the host and target application without affecting the target system's real-time characteristics.

Part Number:
USB-Based Emulator
Part Number: ADZS-USB-ICE
High Performance USB-Based Emulator
Part Number: ADZS-HPUSB-ICE

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

eval board
EVAL-BFSHUSB-EZEXT

The USB extender board is a low-cost, plug-on extender for EZ-Boards. This extender extends the capabilities of the evaluation system by providing a connection between the asynchronous memory bus of the Blackfin or SHARC processor and a USB 2.0 device. For information about compatible EZ-Board products, see the processors family's Software and Tools page.

Features and Benefits

  • ADSP-21469: 176-pin LQFP package, 25 MHz CLKIN oscillator
  • ADSP-21479: 196-pin BGA package, 16.625 MHz CLKIN oscillator
  • ADSP-21489: 176-pin LQFP package, 25 MHz CLKIN oscillator
  • Flash Memory: 4 M x 8-bit, Numonyx
  • SDRAM Memory: 16Mb x16 bit, Micron MT48LC16M16A2P-6A
  • Asynch SRAM: 1M x16 bit, ISSI IS61WV102416BLL-10TLI
  • SPI Memory: 16 Mbit
  • Analog Audio: AD1939 Codec
  • SPDIF: RCA phone jacks
  • Temp Sensor: ADM1032 Two Wire Sensor
  • UART: ADM3202 RS-232 line driver/receiver
  • Power Supply: 5V @ 3.6 Amps
  • LEDs: 10 LEDs: 1 power (green), 1 board reset (red), and 8 general purpose (amber)
  • Push Buttons: (5) push buttons: (1) reset, (2) connected to DAI, (2). IRQ/Flag
  • SHARC Expansion Interface II: AMI, Flags/IRQs, DAI, DPI, PWR_IN, 3.3V, GND
  • Other Features: Standalone Debug Agent Interface, RTC (Real Time Clock) implementation, Shift Register Interface, MP JTAG IN and OUT Connectors, 0-ohm resistors for DSP current measurement, CE compliant

Product Details

The Blackfin SHARC USB EZ-Extender plugs onto the expansion interface of the ADSP-BF518F and ADSP-21469 EZ-Board and EZ-KIT Lite’s. The EZ-Extender aids the design and prototyping phases of the processor targeted applications and extends the capabilities of the evaluation system by providing a connection between the asynchronous memory bus of the Blackfin/SHARC processor and a USB 2.0 device.


Ordering Information:
Part number: ADZS-BFSHUSB-EZEXT


CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

eval board
EVAL-BF518F-EZLITE

The ADSP-BF518F EZ-Kit Lite evaluation hardware provides a low-cost hardware solution for evaluating the ADSP-BF51x Blackfin processor family.

Features and Benefits

  • ADSP-BF518F: Blackfin processor: 400 MhZ, 176 Lead LQFP
  • SDRAM: 64 MB, 32M x 16, Micron MT48LC32M16A2TG ,3.3V
  • FLASH: 4 MB (2M x 16 ), Numonyx M29W320DB 3.3V, FBGA48
  • SPI FLASH: 4 Mb on-chip SPI 1.8V
  • Audio CODEC: ADI SSM2602 CODEC 3.3 Volts, 12MHz input
  • A/D Converter: AD7266, Differential/Single-Ended Input, Dual 2 MSPS, 12 bit 3 Channel
  • Power Analysis Interface: Precision resistors to measure VDDINT, VDDEXT, VDDMEM, VDDFLASH
  • Ethernet PHY: National Semiconductor 10/100 Single Port PHY
  • LEDs: 13 LEDs: 1 power (green), 1 board reset (red), 3 general purpose (amber), 8 Ethernet (amber)
  • RTC Battery: 3.0 Volt Li-ION, CR2430 (270mAh)
  • Connectors: Ethernet, SD, EBIU Expansion, Group 1A and 1B Expansion, Group 2A Expansion

Product Details

The ADSP-BF518F EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF512/F, BF514/F, BF516/F, BF518/F Blackfin® Processors via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-BF518F hardware and software development, and quickly prototype a wide range of applications.

 

The EZ-KIT Lite includes an ADSP-BF518F Blackfin Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.

 

The EZ-KIT Lite also comes with a standalone debug agent board that is removable to allow a user to plug-in an external emulator.


Ordering Information
Part number: ADZS-BF518F-EZLITE


CROSSCORE® Tools Support
Tel: 1.800.ANALOGD
Contact Support

EMULATOR-USB & HP USB ICE
USB-Based Emulator and High Performance USB-Based Emulator
Emulator-USB & HP USB ICE
EVAL-BFSHUSB-EZEXT
The USB extender board is a low-cost, plug-on extender for EZ-Boards. This extender extends the capabilities of the evaluation system by providing a connection between the asynchronous memory bus of the Blackfin or SHARC processor and a USB 2.0 device. For information about compatible EZ-Board products, see the processors family's Software and Tools page.
EVAL-BFSHUSB-EZEXT Evaluation Board
EVAL-BF518F-EZLITE
The ADSP-BF518F EZ-Kit Lite evaluation hardware provides a low-cost hardware solution for evaluating the ADSP-BF51x Blackfin processor family.
ADZS-BF518F-EZLITE - Angle View ADZS-BF518F-EZLITE - Bottom View ADZS-BF518F-EZLITE - Top View

Latest Discussions

No discussions on adsp-bf512f yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed