ADSP-2186L

NOT RECOMMENDED FOR NEW DESIGNS

16-bit, 40 MIPS, 3.3 v, 2 Serial Ports, Host Port, 40 KB RAM

Part Models
1
1ku List Price
price unavailable

Part Details

  • 25 ns Instruction Cycle Time 40 MIPS Sustained Performance
  • Single-Cycle Instruction Execution
  • ADSP-2100 Family Code Compatible, with Instruction Set Extensions
  • 40K Bytes of On-Chip RAM, Configured as 8K Words On-Chip Program Memory RAM and 8K Words On-Chip Data Memory RAM
  • Dual Purpose Program Memory for Both Instruction and Data Storage
  • 16-Bit Internal DMA Port for High Speed Access to On-Chip Memory (Mode Selectable)
  • 4 MByte Byte Memory Interface for Storage of Data Tables and Program Overlays
  • 8-Bit DMA to Byte Memory for Transparent Program and Data Memory Transfers (Mode Selectable)
ADSP-2186L
16-bit, 40 MIPS, 3.3 v, 2 Serial Ports, Host Port, 40 KB RAM
Ask a Question

Documentation

Data Sheet 2

Application Note 57

Processor Manual 4

Software Manual 5

Integrated Circuit Anomaly 1

Legacy Emulator Manual 1

Learn More

Software Resources


Tools & Simulations

Designing with BGA

Surface Mount Assembly Recommendations for Plastic Ball Grid Array (PBGA) Packages

Open Tool

Latest Discussions

No discussions on ADSP-2186L yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed