Data Sheet Errata
Documentation Errata for ADSP-2186L: 16-bit, 40 MIPS, 3.3 v, 2 serial ports, host port, 40 KB RAM Data Sheet
Doc ID: DOC-1531
Change
In table 9 (Common-Mode Pins), for pin VDDINT, change the Function:
from: Internal VDD (1.8V) Power (LQFP)
to: Internal VDD (3.3V) Power (LQFP).
For pin VDDEXT, change the Function:
from: External VDD (1.8V, 2.5V, or 3.3V) Power (LQFP)
to: External VDD (3.3V) Power (LQFP).
Last Update Date: May 8 2017