ADSP-21564

RECOMMENDED FOR NEW DESIGNS

Up to 1 GHz SHARC+ DSP with 2048KB Shared L2 SRAM

Part Models
3
1ku List Price
price unavailable

Part Details

SHARC+ Core Infrastructure

  • 800 MHz (max) or 1 GHz (max) Core clock frequency
  • 640KB on-chip Level 1 (L1) SRAM memory (with parity) increases low latency performance
  • 32-bit, 40-bit & 64-bit floating point support
  • 32-bit fixed point
  • Byte, short-word, word, long-word addressed

Memory


  • 2048 KB on-chip Level 2 (L2) SRAM with parity - eliminates need for external memory in many use cases
  • xSPI to support external HyperRAM/HyperFlash memory

Advanced Hardware Accelerators

  • Enhanced FIR/IIR offload engines running at Core clock frequency for added processing power
  • Security Crypto Engines with OTP

Powerful DMA System


Innovative Digital Audio Interface (DAI) includes:

  • 8x Full SPORT interfaces w/TDM & I2S modes
  • 2x S/PDIF Rx/Tx, 8 ASRC pairs
  • 8x Precision Clock Generators
  • 24 Buffers

Other Peripheral Connectivity / Interfaces:

  • 1x SPI, 2x Quad SPI, 1x xSPI
  • MLB 3-pin
  • 4x I2C,2x UARTs
  • 6x General Purpose Timer, 1x General Purpose Counter
  • 2x Watchdog Timers
  • 22 GPIO pins, 24 DAI pins

Package


  • 14mm x 14mm 120-lead LQFP

Additional Features


  • Security and Protection
    • Crypto hardware accelerators
    • Fast secure boot with IP protection
  • Enhanced FIR and IIR accelerators running up to 1 GHz
  • AEC-Q100 qualified for automotive applications
ADSP-21564
Up to 1 GHz SHARC+ DSP with 2048KB Shared L2 SRAM
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations


Evaluation Kits

eval board
ADZS-ICE-1500

USB-Based JTAG Emulator for SHARC+ and SHARC-FX Processors

Features and Benefits

  • JTAG support for multi-core SHARC+ and SHARC-FX with ARM
  • Plug-n-Play, USB 2.0 compliant
  • USB bus-powered device
  • Windows® 10 compatible
  • Multiple processor I/O voltage support: 1.8V and 3.3V
  • Multiprocessor support
  • JTAG clock operation of 5 MHz
  • Multi-colored LED for enhanced status indication
  • Software controlled target reset to support remote debug

Product Details

The Analog Devices ICE-1500 emulator facilitates the creation, test, and debug of advanced applications on Analog Devices Processors and DSPs. Working in tandem with the CrossCore® Embedded Studio development environment, this emulator provides state-of-the-art support for Analog Devices' SHARC processors with optional integrated Arm cores (ADSP-SC5xx/215xx and beyond).

eval board
EV-21568-SOM

System-on-Module (SOM) Board to Evaluate the up to 1 GHz ADSP-21560/1/4/8 SHARC+® Family of Audio Processors

Features and Benefits

  • ADSP-21568 SHARC+ Audio Processor (Layout-Compatible with ADSP-21566/ADSP-21567/ADSP-21569)
  • 512 Mb SPI Flash Memory
  • 256 Mb xSPI Flash/RAM MCP
  • Power Solution Based on LT Components
  • USB-to-UART
  • Debug Interface (JTAG)
  • SOM Interface Connector

Product Details

The EV-21568-SOM enables evaluation and rapid prototyping of designs featuring the ADSP-2156x Family (ADSP-21560/ADSP-21561/ADSP-21564/ADSP-21568) of SHARC+ audio processors. It provides an easy-to-use plug-n-play reference design with expansion capabilities to interface to custom hardware ahead of the release of the processor itself. When the EV-21568-SOM board is plugged into the EV-SOMCRR-EZLITE carrier board, the resulting EZ-KIT® evaluation system can be used for fast and easy evaluation of the processor core and system peripherals/interfaces.

The EV-21568-SOM enables rapid prototyping for a wide range of applications, including immersive 3D sound and personal audio zones (PAZ), automotive active and road noise cancellation (ANC/RNC), voice-based user-interfaces and in-car communications (ICC), engine sound synthesis (ESS) and electric vehicle warning sound systems (EVWSS/AVAS). Additional applications include professional audio and soundbars / home AVRs (with 3D Object and Multi-Channel Audio) and enhanced conferencing systems. ADI offers several software modules (e.g., AEC/NR, microphone beamforming, pitch shifting, harmonic generators, wave players, etc.), as well as complete software solutions that can be licensed, where users can develop/evaluate their audio and voice processing applications. ADI also offers 3rd party surround sound solutions that can be licensed on ADI’s SHARC processor families. Please visit ADI’s Software Solutions page for more information.

The EV-21568-SOM module utilizes the CrossCore® Embedded Studio (CCES) development tools to enable developers to achieve faster time to market. The development environment aids advanced application code development and debug, such as:

  • Create, compile, assemble, and link application programs written in C++, C, and assembly
  • Load, run, step, halt, and set breakpoints in application programs
  • Read and write data and program memory <li<></li<>

ADZS-ICE-1500
USB-Based JTAG Emulator for SHARC+ and SHARC-FX Processors
EV-21568-SOM
System-on-Module (SOM) Board to Evaluate the up to 1 GHz ADSP-21560/1/4/8 SHARC+® Family of Audio Processors

Latest Discussions

No discussions on ADSP-21564 yet. Have something to say?

Start a Discussion on EngineerZone®