ADSP-21262

PRODUCTION

3rd Generation Low Cost 32-Bit Floating-Point SHARC DSP

Part Models
3
1ku List Price
price unavailable

Part Details

  • 200MHz (5ns) SIMD SHARC Core, capable of 1.2GFLOPS
  • Code compatible with all SHARC DSPs
  • Supports IEEE-compatible 32-bit floating-point, 40-bit floating-point and 32-bit fixed-point data types
  • 2Mbit on-chip dual-ported SRAM; 4Mbit mask-programmable ROM
  • 2.4Gbyte/sec on-chip bandwidth
  • 6 independent Serial Ports - Supports: Standard DSP Serial mode, I2S mode, Left Justified Sample pair mode and TDM mode
  • 22 Zero-overhead DMA channels
  • SPI compatible interface and a 16-bit Parallel Port
  • Digital Applications Interface (DAI)
  • PLL capable of a variety of software multiplier ratios
  • Four timers: 1 core and 3 general purpose timers supporting PWM generation mode, PWM capture/pulse width measurement mode and external event watchdog mode
  • 136-ball BGA (12mm × 12mm) and 144-lead LQFP (20mm × 20mm) packages available in Commercial and Industrial temp ranges

ADSP-21262
3rd Generation Low Cost 32-Bit Floating-Point SHARC DSP
Ask a Question

Documentation

Data Sheet 1

User Guide 5

Application Note 43

Processor Manual 3

Product Highlight 2

Software Manual 11

Emulator Manual 3

Integrated Circuit Anomaly 1

Legacy Emulator Manual 2

Learn More

Software Resources

Software & Tools Anomaly 1


Tools & Simulations

BSDL Model File 2

Designing with BGA

Surface Mount Assembly Recommendations for Plastic Ball Grid Array (PBGA) Packages

Open Tool

SHARC Processors Software and Tools

Open Tool

Evaluation Kits

eval board
EVAL-21262-EZEXT

SHARC EZ-Extender for Analog Devices ADSP-21262 EZ-KIT Lite

Features and Benefits

  • ADSP-21262 SHARC® Processor
  • 1M x 8-bit Flash memory
  • AD1835A 2 ADC, 8 DAC, 96 kHZ, 24-Bit Sigma Delta Codec
  • 4x2 RCA jack for 4 channels of stereo audio output
  • 512K x 8-bit SRAM
  • 512 Kbit SPI Flash memory
  • 1x2 RCA jack for 1 channel of stereo audio input
  • Headphone jack (connected to 1 of the stereo outputs)

Product Details

The SHARC® EZ-Extender daughter board allows developers to connect a number of Analog Devices analog-to-digital (ADC) High Speed Converter (HSC) evaluation boards to the ADSP-21262 EZ-KIT Lite™. SHARC EZ-Extender also provides developers a breadboard area and the ability to access all of the pins on the ADSP-21262 EZ-KIT Lite's expansion interface.

 

Applications and information about the use and connection of the various interfaces on the SHARC EZ-Extender are available from Analog Devices.


Part Number
ADZS-21262-1-EZEXT


Tools Support: 

Tel: 1-800-ANALOGD (262-5643)
Contact Support

 

For additional information, contact your local Analog Devices Sales Office or Distributor.

eval board
EVAL-21262-EZLITE

The ADSP-21262 EZ-Kit Lite evaluation hardware provides a low-cost hardware solution for evaluating the ADSP-2126x SHARC processor family.

Features and Benefits

  • ADSP-21262 SHARC® Processor
  • 1M x 8-bit Flash memory
  • AD1835A:  2 ADC, 8 DAC, 96 kHz, 24-Bit Sigma Delta Codec
  • 4x2 RCA jack for 4 channels of stereo audio output
  • 512K x 8-bit SRAM
  • 512 Kbit SPI Flash memory
  • 1x2 RCA jack for 1 channel of stereo audio input
  • Headphone jack (connected to 1 of the stereo outputs)

Product Details

The ADSP-21262 EZ-KIT Lite provides developers with a cost-effective method for initial evaluation of the ADSP-21262 SHARC Processor architecture for audio applications via a USB-based PC-hosted tool set. With this EZ-KIT Lite, users can learn more about ADI’s ADSP-21262 hardware and software development and quickly prototype applications.


The EZ-KIT Lite includes an ADSP-21262 Processor desktop evaluation board along with an evaluation suite of the VisualDSP++ development and debugging environment with the C/C++ compiler, assembler, and linker. VisualDSP++ development and debugging software, along with the USB-based debugger interface, enables users to perform standard debugging functions (such as read and write memory, read and write registers, load and execute executables, set and clear breakpoints, and single-step assembly, C, and C++ source code).


Part Number:
ADZS-21262-EZLITE


Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

eval board
EVAL-SHRCUSB-EZEXT

The SHARC USB extender board is a low-cost, plug-on extender for EZ-Boards. This extender extends the capabilities of the SHARC evaluation system by connecting the Parallel Port on the ADSP-21262 and ADSP-21364 EZ-Kit Lite and to the Asynchronous Memory Bus on the ADSP-21369 EZ-KIT Lite. For information about compatible EZ-Board products, see the processors family's Software and Tools page.

Features and Benefits

  • ADSP-21262 SHARC® Processor
  • ADSP-21364 SHARC® Processor
  • ADSP-21369SHARC Processor
  • 1M x 8-bit Flash memory
  • AD1835 stereo, 96 kHz, 24-Bit Sigma Delta Codec
  • 4x2 RCA jack for 4 channels of stereo audio output
  • 512K x 8-bit SRAM
  • 512 Kbit SPI Flash memory
  • 1x2 RCA jack for 1 channel of stereo audio input
  • Headphone jack (connected to 1 of the stereo outputs)

Product Details

The SHARC® USB EZ-Extender daughter board allows developers to connect to the Parallel Port on the ADSP-21262 and ADSP-21364 EZ-KIT Lite® and to the Asynchronous Memory Bus on the ADSP-21369 EZ-KIT Lite. The EZ-Extender has peripherals that support USB 2.0

Applications and information about the use and connection of the various interfaces on the SHARC USB EZ-Extender are available from Analog Devices.


Part Number:
ADZS-SHRCUSB-EZEXT


Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

eval board
EVAL-BFSHUSB-EZEXT

The USB extender board is a low-cost, plug-on extender for EZ-Boards. This extender extends the capabilities of the evaluation system by providing a connection between the asynchronous memory bus of the Blackfin or SHARC processor and a USB 2.0 device. For information about compatible EZ-Board products, see the processors family's Software and Tools page.

Features and Benefits

  • ADSP-21469: 176-pin LQFP package, 25 MHz CLKIN oscillator
  • ADSP-21479: 196-pin BGA package, 16.625 MHz CLKIN oscillator
  • ADSP-21489: 176-pin LQFP package, 25 MHz CLKIN oscillator
  • Flash Memory: 4 M x 8-bit, Numonyx
  • SDRAM Memory: 16Mb x16 bit, Micron MT48LC16M16A2P-6A
  • Asynch SRAM: 1M x16 bit, ISSI IS61WV102416BLL-10TLI
  • SPI Memory: 16 Mbit
  • Analog Audio: AD1939 Codec
  • SPDIF: RCA phone jacks
  • Temp Sensor: ADM1032 Two Wire Sensor
  • UART: ADM3202 RS-232 line driver/receiver
  • Power Supply: 5V @ 3.6 Amps
  • LEDs: 10 LEDs: 1 power (green), 1 board reset (red), and 8 general purpose (amber)
  • Push Buttons: (5) push buttons: (1) reset, (2) connected to DAI, (2). IRQ/Flag
  • SHARC Expansion Interface II: AMI, Flags/IRQs, DAI, DPI, PWR_IN, 3.3V, GND
  • Other Features: Standalone Debug Agent Interface, RTC (Real Time Clock) implementation, Shift Register Interface, MP JTAG IN and OUT Connectors, 0-ohm resistors for DSP current measurement, CE compliant

Product Details

The Blackfin SHARC USB EZ-Extender plugs onto the expansion interface of the ADSP-BF518F and ADSP-21469 EZ-Board and EZ-KIT Lite’s. The EZ-Extender aids the design and prototyping phases of the processor targeted applications and extends the capabilities of the evaluation system by providing a connection between the asynchronous memory bus of the Blackfin/SHARC processor and a USB 2.0 device.


Ordering Information:
Part number: ADZS-BFSHUSB-EZEXT


CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

eval board
EVAL-SHAUDIO-EZEXT

The SHARC Audio extender board is a low-cost, plug-on extender for EZ-Boards. This extender extends the capabilities of the SHARC evaluation system by providing three AD1939 audio codecs and providing 24 channels of analog audio out, 12 channels of analog audio in. For information about compatible EZ-Board products, see the processors family's Software and Tools page.

Features and Benefits

  • Analog audio interface
    • AD1939 – three Analog Devices 192 kHz audio codecs
    • 24 channels of audio out (twelve stereo channels)
    • Twelve channels of audio in (six stereo channels)
    • TDM and I2S modes at 48 KHz, 96 KHz, and 192 KHz sample rates
  • Single-ended input/output
    • Three RCA phono jack inputs (4 x 1)
    • Three RCA phono jack outputs (4 x 2)
  • Differential input/output
    • Two DB25 connector inputs
    • Three DB25 connector outputs

Product Details

The SHARC Audio EZ-Extender provides users the ability to evaluate audio application on the ADSP-214xx EZ-Board/ EZ-KIT Lite. Software examples are provided in the latest update of VisualDSP++.

The EZ-Extender consists of three Analog Devices AD1939 audio codecs and provides 24 channels of analog audio out, 12 channels of analog audio in. The primary codec operates in both in I2S and TDM mode and can run at sample rates of 48, 96, or 192 KHz. The other two codec are configured to operate in Dual Line TDM mode. The three codecs together can operate in dual line TDM mode for 24 analog channels out and 12 analog channels in at a sample rate of 192KHz.

The audio input and output is available via multiple RCA connectors. A group of switches are available if a user should decide to evaluate the audio codec inputs and outputs in a differential mode. (NOTE: DB25 to XLR cables are not supplied with the EZ-Extender).

Ordering Information:
Part number: ADZS-SHAUDIO-EZEXT

CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

EVAL-21262-EZEXT
SHARC EZ-Extender for Analog Devices ADSP-21262 EZ-KIT Lite
EVAL-21262-EZLITE
The ADSP-21262 EZ-Kit Lite evaluation hardware provides a low-cost hardware solution for evaluating the ADSP-2126x SHARC processor family.
EVAL-SHRCUSB-EZEXT
The SHARC USB extender board is a low-cost, plug-on extender for EZ-Boards. This extender extends the capabilities of the SHARC evaluation system by connecting the Parallel Port on the ADSP-21262 and ADSP-21364 EZ-Kit Lite and to the Asynchronous Memory Bus on the ADSP-21369 EZ-KIT Lite. For information about compatible EZ-Board products, see the processors family's Software and Tools page.
EVAL-BFSHUSB-EZEXT
The USB extender board is a low-cost, plug-on extender for EZ-Boards. This extender extends the capabilities of the evaluation system by providing a connection between the asynchronous memory bus of the Blackfin or SHARC processor and a USB 2.0 device. For information about compatible EZ-Board products, see the processors family's Software and Tools page.
EVAL-SHAUDIO-EZEXT
The SHARC Audio extender board is a low-cost, plug-on extender for EZ-Boards. This extender extends the capabilities of the SHARC evaluation system by providing three AD1939 audio codecs and providing 24 channels of analog audio out, 12 channels of analog audio in. For information about compatible EZ-Board products, see the processors family's Software and Tools page.

Latest Discussions

No discussions on ADSP-21262 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed