ADRF8850

RECOMMENDED FOR NEW DESIGNS

Low Power 2.4 GHz wBMS Manager

Part Details

  • Low power 2.4 GHz radio
  • RF frequency range: 2400 MHz to 2483.5 MHz ISM band
  • 1 Mbps and 2 Mbps data rate options
  • Transmit output power: –10 dBm to +12 dBm
  • On-chip temperature sensor
  • Auxiliary ADC with three input ports
  • Few external components required
  • On-chip LDO power
  • Integrated RF match
  • Integrated transmit and receive switch
  • Microcontroller with a memory protection unit (MPU)
  • Secure JTAG port supporting code download
  • Security
    • Hardware root of trust
    • Secure boot
    • Secure update with roll-back protection
    • Hardware accelerator supporting AES-128, AES-256, ECC-256, and SHA-256
    • True random number generator (TRNG)
  • Memory
    • SRAM with SECDED ECC
    • Flash with SECDED ECC
    • ROM with SECDED ECC
    • Antifuse OTP
  • SPI × 3
  • GPIO ports
  • UART × 2
  • General-purpose, wake-up, and watchdog timers
  • On-chip POR
  • Programmable CRC up to 32 bits
  • AEC-Q100 qualified for automotive applications
ADRF8850
Low Power 2.4 GHz wBMS Manager
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed