ADRF6518

Obsolete

1.1 GHz Variable Gain Amplifiers and Baseband Programmable Filters

Part Details

  • Matched pair of programmable filters and triple VGAs
  • Continuous gain control range: 72 dB
  • Digital gain control: 30 dB
  • Filter bypass mode bandwidth (BW)
        ±1 dB gain flatness: 300 MHz
        −3 dB small signal bandwidth: 650 MHz/1100 MHz, VGA2 and VGA3 21 dB/12 dB, respectively
  • 6-pole Butterworth filter: 1 MHz to 63 MHz in 1 MHz steps, 0.5 dB corner frequency
  • Peak detector
  • IMD3: >65 dBc for 1.5 V p-p composite output
  • HD2, HD3: >65 dBc for 1.5 V p-p output
  • Differential input and output
  • Flexible output and input common-mode ranges
  • Optional dc output offset correction
  • SPI programmable filter corners and gain steps
  • Single 3.3 V supply operation with power-down feature
ADRF6518
1.1 GHz Variable Gain Amplifiers and Baseband Programmable Filters
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-ADRF6518

ADRF6518 Evaluation Board

Product Details

The ADRF6518-EVALZ is a full featured evaluation board designed to allow the user to easily evaluate all features of the ADRF6518. The evaluation board provides a USB interface for easy filter  programming, input and output SMA connections with single ended setups for both channels (due to the use of baluns). There is an optional configuration for fully differential, AC or DC coupled signaling for the input and output signal paths if user desires. Easy access to the three analog gain pins and input and output common-mode control pins are done though a 5×2 header. Measuring the peak detector is easily achieved via a 2×1 header. Enabling the ADRF6518 is done with a jumper and header combination. All headers are labeled appropriately. Access to the +3.3 V/360 mA single supply is achieved with clip leads to the VPS and COM test points; it has a range from +3.15 V to +3.45 V. Easy split supply operation is achieved with the removal of one 0 Ω resistor and the use of the VPI test point. Nominal VPI voltage range is between +3.3 V and +5 V. This configuration is useful if the user wants to test a +5 V supply ADI IQ Demodulator with the ADRF6518-EVALZ in a DC coupled fashion. The ADRF6518-EVALZ board is a 4 layer FR4 board. Setting the filter's cutoff frequency, filter bypass mode, maximum digital gain settings, power mode, and the output offset correction loop enable are all achieved via the SPI port which can be programmed via the ADRF6518 USB software provided on the ADI webpage.

EVAL-ADRF6518
ADRF6518 Evaluation Board

Latest Discussions