ADPL40502

RECOMMENDED FOR NEW DESIGNS

Low Noise, 200mA, CMOS Linear Regulator

Part Models
12
1ku List Price
Starting From $0.14

Part Details

  • Low Noise: 20μVRMS
  • No Noise Bypass Capacitor Required
  • Stable with 1μF Ceramic Input and Output Capacitors
  • Maximum Output Current: 200mA
  • Input Voltage Range: 2.2V to 5.5V
  • Low Quiescent Current
    • IGND = 20μA with IOUT = 0μA
    • IGND = 290μA with IOUT = 200mA
  • Low Shutdown Current: <1μA;
  • Low Dropout Voltage: 150mV at IOUT
  • Initial Accuracy: ±1%
  • Accuracy Over Line, Load, and Temperature: ±2.5%
  • 7 Fixed Output Voltage Options: 1.2V, 1.5V, 1.8V, 2.5V, 2.8V, 3.0V, and 3.3V
  • PSRR Performance of 70dB at 10kHz
  • Current-Limit and Thermal Overload Protection
  • Logic Controlled Enable
  • Internal Pull-Down Resistor on EN Input;
  • 5-Lead, Thin Small Outline Transistor Package
  • 6-Lead, Lead Frame Chip Scale Package
ADPL40502
Low Noise, 200mA, CMOS Linear Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADPL40502 RedyKit

Evaluation Board for ADPL40502

Features and Benefits

  • All-Voltage Option for Evaluation
  • Surface-Mount ADPL40502 Parts that can be easily Soldered
  • Additional Parts for Prototyping

Product Details

The ADPL40502UJZ-RedyKit and ADPL40502CPZ-RedyKit allow simplified prototyping and evaluation for every standard fixed output voltage option in the ADPL40502 product family. The kits allow the user to evaluate the voltage options with one easy-to-order kit.

All surface-mount ADPL40502 parts are sorted and stored in the kits with the Analog Devices, Inc., part number and fixed output voltage clearly printed on each zip-top bag. The kits are used in the engineering lab to evaluate required voltage options. If other voltage options must be evaluated, a different part from the kits can be easily soldered onto one of the evaluation boards supplied with the kit.

The ADPL40502UJZ-RedyKit and ADPL40502CPZ-RedyKit are available with fixed 3.3V and 1.8V evaluation boards. The kits contain additional parts for prototyping. For more information, refer to the ADPL40502 data sheet.

EVAL-ADPL40502 RedyKit
Evaluation Board for ADPL40502

Latest Discussions

No discussions on ADPL40502 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed