ADPL13602

RECOMMENDED FOR NEW DESIGNS

3.5V to 36V, 2.4A, High-Efficiency, Synchronous Step-Down DC-DC Converter

Part Models
2
1ku List Price
Starting From $0.66

Part Details

  • Reduces External Components and Total Cost
    • No Schottky—Synchronous Operation
    • Internal Compensation Components
    • All-Ceramic Capacitors, Compact Layout
  • Reduces the Number of DC-DC Regulators to Stock 
    • Wide 3.5V to 36V Input
    • Adjustable Output Voltage Range from 1V up to 90% of VIN
    • Delivers Up to 2.4A Over the Temperature Range
    • 400kHz to 1.5MHz Adjustable Frequency
  • Reduces Power Dissipation
    • Peak Efficiency of 95%
    • Wide 2.4V to 12V Bootstrap Bias Input (EXTVCC) for Improved Efficiency
  • Operates Reliably in Adverse Industrial Environments
    • Hiccup-Mode Overload Protection
    • Adjustable and Monotonic Startup with Prebiased Output Voltage
    • Built-in Output-Voltage Monitoring with RESET 
    • Programmable EN/UVLO Threshold
    • Wide Industrial -40°C to +125°C
    • Ambient Operating Temperature Range or -40°C to +150°C Junction Temperature Range
ADPL13602
3.5V to 36V, 2.4A, High-Efficiency, Synchronous Step-Down DC-DC Converter
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
MAX17662 RECOMMENDED FOR NEW DESIGNS 3.5V to 36V, 2A, High-Efficiency, Synchronous Step-Down DC-DC Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

eval board
ADPL13602EVKIT

Evaluates: ADPL13602 in 5V Output-Voltage Application

Features and Benefits

  • Operates from a 6.5V to 36V Input Supply
  • 5V Output Voltage
  • Delivers Up to 2.4A Output Current
  • 500kHz Switching Frequency
  • Enable/Undervoltage Lockout Input,Resistor–Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • Open-Drain RESET Output
  • Overcurrent and Overtemperature Protection
  • Proven Printed Circuit Board (PCB) Layout
  • Fully Assembled and Tested

Product Details

The ADPL13602EVKIT# evaluation kit (EV kit) provides a proven design to evaluate the ADPL13602 high-efficiency, synchronous step-down DC-DC converter. The EV kit provides 5V/2.4A at the output from a 6.5V to 36V input supply. The switching frequency of the EV kit is preset to 500kHz for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, and open-drain RESET signal. The EV kit also provides a good layout example, which is optimized for thermal performance. For more details about the IC benefits and features, refer to the ADPL13602 data sheet.

ADPL13602EVKIT
Evaluates: ADPL13602 in 5V Output-Voltage Application

Latest Discussions

No discussions on ADPL13602 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed