ADP8140

RECOMMENDED FOR NEW DESIGNS

4 Channel High Current LED Driver with Adaptable Power Control

Part Models
2
1ku List Price
Starting From $2.81
Viewing:

Part Details

  • Highly integrated feature set for a high brightness LED driver solution with minimal external components
  • 4 current sink channels with an adjustable current from
  • 125 μA to 500 mA
  • Analog and pulse-width modulation (PWM) dimming inputs
  • Analog and PWM LED current outputs
  • 2% (maximum) matching between LED channels
  • 5% (maximum) LED current accuracy
  • Operates from VIN of 3 V to 30 V; higher voltages easily accomplished with an external Zener diode
  • Operates with LED anode supply voltages up to 100 V dc
  • Feedback output controls external power source for optimal efficiency and safety
  • Multiple ADP8140 IC operation in parallel to control one power supply
  • Integrated error amplifier for secondary side control of isolated power supplies
  • Easy connection of a temperature thermistor or light sensor
  • Provides robust protection of the entire system
    • Power supply overvoltage protection
    • LED overtemperature protection
    • LED short-circuit protection
    • LED open-circuit protection
    • IC overtemperature protection
    • Shorted ISET protection
    • Open ISET and EN protection
  • Standby mode for low current consumption
  • Fault indicator output
  • Small, thermally enhanced, LFCSP package (4 mm × 4 mm)
ADP8140
4 Channel High Current LED Driver with Adaptable Power Control
ADP8140 Typical Application Diagram ADP8140 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
ADP8140CP-EVALZ

ADP8140CP Evaluation Board 

Features and Benefits

  • Evaluation board voltage range
    • 3 LEDs: 8 V to 30 V
    • 6 LEDs: 15 V to 30 V
  • Evaluation board current sink range (four adjustable channels)
    • 125 μA to 350 mA
  • ADP8140 voltage range: 3.0 V to 30.0 V
  • ADP8140 current sink range (four adjustable channels)
    • 125 μA to 500 mA
  • Analog and PWM dimming inputs and LED current outputs
  • Feedback output control external power source for optimal efficiency and safety 

Product Details

The ADP8140CP-EVALZ demonstrates the functionality of the ADP8140 lead frame chip scale package (LFCSP) current sink light emitting diode (LED) driver.

The evaluation kit includes the ADP8140EB-EVALZ and the ADP8140 LED-EVALZ. The ADP8140EB-EVALZ has an ADP8140 with a P-channel metal-oxide semiconductor (PMOS) field effect transistor regulation stage to power the LEDs. The ADP8140 LED-EVALZ houses four strings of 6 LEDs per string.

Use the ADP8140CP-EVALZ to evaluate the ADP8140 device by driving LED strings with a maximum current of 350 mA per string.

Full specifications for the ADP8140 are available in the ADP8140 data sheet. Consult the data sheet in conjunction with this user guide when working with the ADP8140CP-EVALZ. 

ADP8140CP-EVALZ
ADP8140CP Evaluation Board 
ADP8140CP-EVALZ Image

Latest Discussions

Recently Viewed