ADP5350

PRODUCTION

Advanced Battery Management PMIC with Inductive Boost LED and Three LDO Regulators

Part Models
2
1ku List Price
Starting From $4.48

Part Details

  • Switching mode USB battery charger
    • High accuracy and programmable charge terminal voltage and charge current
    • 3 MHz buck for high efficiency and small footprint
    • Tolerant input voltage from −0.5 V to +20 V (USB VVBUSx)
    • Power path control allows system to operate with dead or missing battery
    • Compliant with JEITA charge temperature specification
  • Voltage-based state of charge (SOC) calculation algorithm
    • Extra low quiescent current in sleep mode
    • Battery impedance chemistry (Li-Ion) compensation
    • Battery temperature compensation
    • No need for external sense resistor
  • Boost regulator with 5-channel LED driver
    • Support up to 4 LED in series or in parallel
    • 5 independent programmable LED current sinks
    • 64 programmable LED current levels (up to 20 mA)
    • Programmable on and off timer for LED blinking
    • Adaptive headroom control to maximize the efficiency
  • Three 150 mA linear LDO regulators
    • Ultralow IQ with zero load at 1 μA typical for LDO1
    • Optional load-switch full turn-on mode
  • Full I2C programmability with dedicated interrupt pin
ADP5350

Advanced Battery Management PMIC with Inductive Boost LED and Three LDO Regulators

Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADP5350

ADP5350 Evaluation Board 

Features and Benefits

  • Input voltage 4.0 V to 5.38 V
  • Full featured evaluation board for ADP5350
  • Evaluation software and installation CD included
  • Simple device measurements and demonstrable with
    • A voltage supply
    • A battery or battery simulator
    • Load resistors or an electrical load

Product Details

The ADP5350 combines one high performance buck regulator for single Li-ion/Li-ion polymer battery charging, a fuel gauge, a highly programmable boost regulator for LED backlight illumination, one ultralow quiescent current low dropout (LDO) regulator, and two general-purpose LDO regulators.


The ADP5350CP-EVALZ evaluation board supports an external USB dongle connection and the GUI software allows the user to evaluate the comprehensive functionalities provided by the I2C interface.


The ADP5350 operates over the −40°C to +125°C junction temperature range and is available in a 32-lead, 5mm × 5 mm LFCSP package.


Full details on the device are provided in the ADP5350 data sheet available from Analog Devices, Inc., and must be consulted in conjunction with this evaluation board user guide UG-1104.

EVAL-ADP5350
ADP5350 Evaluation Board 

Latest Discussions

Recently Viewed