ADP5304

PRODUCTION

Ultralow Power Step-Down Regulator with Input Voltage Monitor and Regulation

Part Models
2
1ku List Price
Starting From $1.75

Part Details

  • Input start-up voltage range: 2.15 V to 6.50 V 
  • Operation down to 2.00 V 
  • Ultralow, 260 nA quiescent current with no load
  • Selective output voltage from 1.2 V to 3.6 V (or 0.8 V to 5.0 V)
  • ±2.5% output accuracy over the full temperature range
  • Selectable hysteresis or pulse-width modulation (PWM) operation mode
  • Output current up to 50 mA in hysteresis mode
  • VINOK flag to monitor the input voltage
  • Ultrafast stop switching control
  • 100% duty cycle operation mode
  • Quick output discharge (QOD) option
  • Undervoltage lockout (UVLO), OCP, and thermal shutdown (TSD) protection
  • 10-lead, 3 mm × 3 mm LFCSP package
  • −40°C to +125°C operating junction temperature range
ADP5304

Ultralow Power Step-Down Regulator with Input Voltage Monitor and Regulation

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP5304-1
  • ADP5304-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADP5304

ADP5304 Evaluation Board

Features and Benefits

  • Ultralow quiescent current
  • Input voltage monitoring
  • Few external components and compact solution size
  • AC and dc input source available

Product Details

The ADP5304 is an ultralow power, synchronous step-down dc-to-dc regulator in a 10-lead LFCSP package. The ADP5304 runs from input voltages of 2.15 V to 6.50 V and requires minimal external components to provide a high efficiency solution with an integrated power switch, synchronous rectifier, and internal compensation.

The ADP5304 evaluation board with full bridge rectifier can support both an ac and dc voltage power source and regulate the input voltage as a maximum power point as the preset VINOK threshold.

The ADP5304 evaluation board provides an easy way to evaluate the device. This user guide describes how to quickly set up the board to collect performance data.

Complete information about the ADP5304 is available in the ADP5304 data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-ADP5304
ADP5304 Evaluation Board

Latest Discussions

Recently Viewed