ADP5301

PRODUCTION

50 mA/500 mA, High Efficiency, Ultralow Power Step-Down Regulator

Part Models
4
1ku List Price
Starting From $1.02

Part Details

  • Input start-up voltage range: 2.15 V to 6.50 V
  • Operates down to 2.00 V voltage
  • Ultralow 180 nA quiescent current with no load
  • Selectable output voltage of 1.2 V to 3.6V or 0.8V to 5.0V
  • ±1.5% output accuracy over full temperature range in PWM mode
  • Selectable hysteresis mode or PWM operation mode
  • Output current
    • Up to 50 mA in hysteresis mode
    • Up to 500 mA in PWM mode
  • VOUTOK flag monitors the output voltage
  • 100% duty cycle operation mode
  • 2 MHz switching frequency with optional synchronization input from 1.5 MHz to 2.5 MHz
  • QOD option
  • UVLO, OCP, and TSD protection
  • 9-ball, 1.65 mm × 1.87 mm WLCSP
  • −40°C to +125°C junction temperature
ADP5301

50 mA/500 mA, High Efficiency, Ultralow Power Step-Down Regulator

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP5301-1
  • ADP5301-2
  • ADP5301-3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADP5301

ADP5301 Evaluation Board

Product Details

The ADP5301 is an ultralow power, synchronous step-down dc-to-dc regulator with a load switch in a 9-ball WLFCSP package. The ADP5301 runs from input voltages of 2.15 V to 6.50 V and requires minimal external components to provide a high efficiency solution with integrated power switch, synchronous rectifier, and internal compensation.

The ADP5301-EVALZ evaluation board provides an easy way to evaluate the device. This user guide describes how to quickly set up the board to collect performance data.

Complete information about the ADP5301 is available in the ADP5301 data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-ADP5301
ADP5301 Evaluation Board

Latest Discussions

Recently Viewed